eo_logo
 
Product added to cart

White, 6" High Brightness LED Line Light

See More by Advanced Illumination
×
Stock #66-845 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$806.40
Qty 1+
C$806.40
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
White
Connector:
Flying Leads
Operating Lifetime (hours):
50,000
Mount:
T-Slot for M6 Nut
Operating Voltage (V):
24 DC
Dimensions (mm):
171.3 L x 33.8 W x 27.9 D
Weight (g):
300.00
Working Distance (inches):
12.00
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Length of Cable (m):
2
Maximum Trigger Frequency (Hz):
30.00
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Line Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • 12" Working Distance
  • Mounts Via 'T-slot' for M6 Nut
  • Variable Intensity and Strobed Options

Advanced Illumination High Intensity LED Line Lights are designed for applications requiring intense, structured illumination for line scan cameras or large area inspection. Offering high output from a convenient, compact housing, these lights are useful for a wide variety of applications. The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. The trigger input signal of the Advanced Illumination High Intensity LED Line Lights is CMOS/TTL compatible. The maximum trigger frequency is 30 Hz. 

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately.