eo_logo
 
Product added to cart

White LED Spot Light

×
Stock #63-339 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$861.00
Qty 1+
C$861.00
Volume Pricing
Request Quote

Specifications

General

LED Lifetime (hours):
100,000
Type of Illumination:
LED Illuminator
Geometry:
Spot Light
Illumination Mode:
Strobed or Constant

Physical & Mechanical Properties

Diameter (mm):
35.00
Height (mm):
29.5

Optical Properties

Color:
White
Spot Size at 50mm Working Distance (mm):
10.00
Irradiance at 50mm (W/m2):
N/A

Electrical

Maximum Input Current:
400mA

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #59-433
Europe: Not Available
Japan: #59-433
Korea: Not Available
China: #59-433

Threading & Mounting

Mounting Threads:
M3

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

#59-433 Universal Power Supply and #59-371 DC Current Controller are required for operating all spot lights. #63-342 Area and Spot Light Heat Sink is recommended to maintain performance and optimize product lifetime.

Compact LED Spot Lights provide the high-power illumination required in machine vision, biomedical, fluorescence, and strobing applications. Each LED module contains four M3 mounting holes on a 29mm diameter circle. The universal power supply, which accepts a 90 - 245V AC input, ships with clip-on adapters for the US, Europe, and UK. Through the DIN rail mountable DC current controller, LED intensity can be adjusted manually via a potentiometer or by supplying a 0 - 5V analog control input. The DC current controller is designed to deliver up to 400mA at 24V.

Note: #59-433 Universal Power Supply and #59-371 DC Current Controller are required for operating all spot lights. #63-342 Area and Spot Light Heat Sink is recommended to maintain performance and optimize product lifetime.

Accessories

Title CompareStock Number  Price Buy
Universal Power Supply 24V #59-433 C$175.00   Request Quote
  • In Stock
    ×
LED Area and Spot Light Heat Sink #63-342 Clearance C$107.80   Request Quote
  • In Stock
    ×

Frequently Purchased Together