eo_logo
 
Product added to cart

White Mi-LED Fiber Optic LED Illuminator (Recertified 03-P)

See More by Dolan-Jenner

#89-740

×
Stock #89-740-RCD-03P Recertified In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$733.95
Qty 1+
C$733.95
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
White
Operating Lifetime (hours):
40,000
Input Voltage (V):
100-240 VAC 50/60 Hz
Operating Temperature (°C):
5 to 40
Dimensions (inches):
7.0 x 4.9 x 8.8
Dimensions (mm):
177.8 x 124.46 x 223.52
Weight (lbs):
6.00
Weight (kg):
2.72
Intensity Control Option:
Variable 10-100%
Output Power (Lumens):
2000+ (12.7mm aperture)
Color Temperature (K):
5000.00
Cooling Method:
Fan Cooled
Type of Illumination:
Fiber Optic Illuminator, LED
Compatible Light Guide Adapter:
25mm Interface: MX (Preferred), SX for semi-rigid light guides or hybrid light guides
Housing:
High Impact Polymer, Stackable
Manufacturer:
Dolan-Jenner
Illumination Mode:
Constant

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 10 – 100% Solid State Variable Intensity
  • 40,000 Hour LED Life
  • Iris Option Available

Dolan-Jenner Mi-LED Fiber Optic LED Illuminators have been optimized for exceptional performance, low energy consumption, and long operating lifetimes. When compared to conventional 150 watt halogen illuminators, Dolan-Jenner Mi-LED Fiber Optic LED Illuminators provide greater intensity, consume less than half the energy, and do not require lamp replacements. The illuminator’s LEDs already operate at 5000K color temperature and do not require additional IR filters. Additionally, the low energy consumption allows for estimated lifetimes of 40,000 hours. These illuminators also feature quiet performance, low noise levels, and 100 – 240 volt universal voltage. Multiple noises pieces are available for added adaptability.

Note: Dolan-Jenner Fiber Optic Adapters (sold separately) are required to mate with fiber optic light guides. SX adapters are required if using a single or dual branch semi-rigid light guide or hybrid light guides.