eo_logo
 
Product added to cart

White, Strobed, Coaxial LED Spot Light

See More by Advanced Illumination
×
Stock #83-302 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$924.00
Qty 1+
C$924.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Model Number:
SL112-WHI-I3
LED Lifetime (hours):
50,000
Number of LEDs:
1 High Brightness
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Strobed

Physical & Mechanical Properties

Weight (g):
42.5

Optical Properties

Color:
White
Light Distribution (%):
±10

Hardware & Interface Connectivity

Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Length of Cable (m):
1.5

Environmental & Durability Factors

Operating Temperature (°C):
0 to 60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Compatible with 8mm or ¼" (0.312") Fiber Illumination Ports
  • Multiple Versions Offered

Advanced Illumination Coaxial LED Spot Light Illuminators are designed to fit into the common 8mm port found on many in-line illumination lenses. These illuminators are a simple, compact lighting solution. Featuring state-of-the-art high intensity LEDs, these illuminators are ideal for even the most demanding illumination requirements. Advanced Illumination Coaxial LED Spot Light Illuminators have strobed options, allowing for different ways of lighting. The illuminators are available in white, blue, green, yellow, and red.  

Note: Power supply (#66-855) is sold separately and required for operation. Accessories for Advanced Illumination products are available and sold separately for intensity control options.

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together