eo_logo
 
Product added to cart

Yellow Plastic Compartment Box

×
Stock #56-385 11 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$26.46
Volume Pricing
Qty 1+ C$26.46 each
Need More? Request Quote
Product Downloads

Specifications


Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • English and Metric Kits Available
  • Comes with Storage Case
  • Comes with Most Popular Sizes and Lengths

Socket Head Cap Screws are frequently requested and are now conveniently being offered in English and Metric hardware kits. The rugged plastic box has 12 small compartments and closes securely to ensure organization. Inside cover label illustrates the position and the description of the included screws and the appropriate replacement part numbers. Socket Head Cap Screws kits can be supplemented with allen wrenches, thread-to-thread adapters and other optical bench hardware. Individual packages of the English and Metric S.H.C.S. are also available.

Technical Information

</tr

English SHCS Kit
Stock No. Description Quantity
#55-176 ¼-20 x 1" 50
#55-177 ¼-20 x 0.75" 50
#55-178 ¼-20 x 0.5" 50
#55-180 #10 x 0.5" 50
#55-182 #8 x 0.5" 50
#55-184 #6 x 0.5" 50
#55-186 #4 x 0.5" 50
#55-187 #4 x 0.25" 50
#56-266 #2 x 0.375" 50
#56-267 #2 x 0.25" 50
#56-268 #0 x 0.375" 50
#56-269 #0 x 0.25" 50
Metric SHCS Kit
Stock No. Description Quantity
#55-193 M6 x 25mm 50
#55-194 M6 x 20mm 50
#55-195 M6 x 16mm 100
#55-450 M6 x 10mm 50
#55-196 M4 x 20mm 50
#55-197 M4 x 16mm 50
#55-198 M4 x 10mm 50
#55-446 M3 x 10mm 50
#55-447 M3 x 6mm 50
#55-448 M2 x 10mm 50
#55-449 M2 x 6mm 50