eo_logo
 
Product added to cart

ZAP-IT® Laser Alignment Paper, 4 x 8", Box of 50 Sheets

×
Stock #90-709 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$252.00
Qty 1+
C$252.00
Volume Pricing
Request Quote
Get Product Downloads
Thickness (inches):
0.009
Thickness (mm):
0.24
Note:
Recommended Pulsed Width: 1ns to 30ms
Recommended Power Level Range: 5 mJ/cm2 to 20 J/cm2
Sheet Size (in):
4 x 8
Sheet Size (mm):
101.6 x 203.2

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Industrial Standard Beam Profile Viewing Paper
  • Records Beam Shape, Divergence, Mode, and Intensity Profile of Pulsed Lasers
  • Suitable for Broadband Sources from UV to IR

ZAP-IT® Laser Alignment Paper is designed to test the characteristics of pulsed laser sources from the ultraviolet to infrared. Beam characteristics are recorded by holding the ZAP-IT® Laser Alignment Paper in the beam path. ZAP-IT® Laser Alignment Paper is ideal for use in alignment applications or with laser optics including laser beam expanders, optical lenses, apertures, attenuators, or power meters. For continuous wave lasers, use a mechanical chopper, Q-switch, or manually switch the laser on and off rapidly to create short pulses.

Note: It may be difficult to see the beam characteristics when the input beam diameter is 1/4"/6.35mm or less. If so, use a beam expander or plano convex lens to magnify the beam diameter. If using a plano convex lens, place ZAP-IT® Laser Alignment Paper at an image distance of 2.5 times longer than the focal length of the lens.