eo_logo
 
Product added to cart

¼-20 Mounting Adapter for Basler ace L USB 3.0

¼-20 Mounting Adapter for Basler ace L USB 3.0

¼-20 Mounting Adapter for Basler ace L USB 3.0
×
Stock #12-611 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$54.60
Qty 1+
C$54.60
Volume Pricing
Request Quote

Specifications

General

Type:
Camera Accessory

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • High Speed USB 3.0 Interface
  • Ultra-Small Form Factor
  • Fully USB3 Vision Compliant

Basler ace USB 3.0 Cameras are an ideal choice for analog camera users looking to upgrade to digital, or for FireWire or USB 2.0 users looking for faster data transfer rates. Basler ace USB 3.0 Cameras are fully USB3 Vision compliant and feature a small, 29 x 29mm form factor that makes them easy drop-in replacements for many analog, FireWire, or USB 2.0 cameras. Additionally, these USB 3.0 cameras feature screw-locking USB 3.0 ports for increased ruggedness in demanding applications, such as factory floor use. All cameras include the Basler Pylon SDK software and driver.

Accessories

Title CompareStock Number  Price Buy
USB 3.1 Hub 4 Port with Locking Screws and Power Supply #89-540 C$224.00   Request Quote
  • In Stock
    ×
USB 3.1 PCIe 2.0x1 4 Port Interface Card #89-539 C$112.00   Request Quote
  • In Stock
    ×
Type-A to Micro-B, USB 3.0 Locking Cable, 5m #88-515 C$72.80   Request Quote
  • In Stock
    ×
PLC (Programmable Logic Controller) I/O Cable Hirose 6 Pin 10m #68-467 C$175.00   Request Quote
  • In Stock
    ×
¼-20 Mounting Adapter for Basler ace #88-517 C$19.60   Request Quote
  • In Stock
    ×
¼-20 Mounting Adapter for Basler ace L USB 3.0 #12-611 C$54.60   Request Quote
  • In Stock
    ×
USB 3.0 Locking Cable, 3m #25-242 C$63.00   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together