eo_logo
 
Product added to cart

0.125" Core, Quartz Fiber Optic Light Guide

×
Select Specifications
Stock #38-955 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$392.00
Qty 1+
C$392.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Products

Learn More

Light Guide Adapters are required to mate the low profile Fiber Optic Line Lights with fiber optic illuminators.
  • Designed for UV Applications
  • Maximize Transmission Efficiency
  • Multiple Core Sizes Available

Quartz Fiber Optic Light Guides are designed for ultraviolet applications. These economical, industrial grade UV light guides will show some fluorescence at 245nm and darken in gamma or X-ray environments. These plastic-clad quartz fibers provide maximum transmittance efficiency due to the 10:1 core/clad ratio and high flexibility from the small fiber diameter. Quartz Fiber Optic Light Guides’ sheathing is PVC-covered monocoil; terminations are stainless steel. Light guide adapters (not included) are needed to mate with fiber optic illuminators
The correct adapter will depend on the tip diameter of the light guide. Fibers #38-954 and #38-955 use #38-943.