AdlOptica Focal-πShaper (piShaper) Q Flat Top Beam Shapers are used to transform Gaussian beams to flat-top profiles after focusing through a lens. This is accomplished by transforming the Gaussian beam to airy disk profiles immediately after the piShaper. These beam shapers feature a compact design with inner and outer threading, making them easy to integrate into equipment. AdlOptica Focal-πShapers are advantageous for beam shaping in micromachining applications, including scribing and PCB drilling, as well as micro-welding applications. Multiple models are available at Nd:YAG, Ti:Sapphire, and Infrared wavelengths with compatible input beam diameters as small as 2.5mm and up to 23mm.
Learn how to navigate the many available options for shaping the irradiance profile and phase of laser beams to maximize your laser system's performance.
Learn how to align an AdlOptica πShaper from Edmund Optics, which converts input Gaussian laser beams to flat top profiles with nearly 100% efficiency.
Converting a Gaussian laser beam profile into a flat top beam profile can have numerous benefits including minimized wasted energy and increased feature accuracy.
Learn the key parameters that must be considered to ensure you laser application is successful. Common terminology will be established for these parameters.
Testing laser induced damage threshold (LIDT) is not standardized, so understanding how your optics were tested is critical for predicting performance.
Laser Polarization: The Importance of Polarization in Laser Applications
Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.
Laser Optics Lab:Specifications for Selecting a Laser
When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.
LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith
Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.
LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo
From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.
Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.
Please select your shipping country to view the most accurate inventory information, and to determine the correct Edmund Optics sales office for your order.
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act