eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Length, T-Mount Extension Tube

×
Stock #52-295 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$56.00
Qty 1-4
C$56.00
Qty 5+
C$49.98
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Extension Tube
Function:
Extension Tube (Fixed)

Physical & Mechanical Properties

Extension Length (mm):
25.0
Total Length (mm):
28.45
Outer Diameter (mm):
48.0
Clear Aperture CA (mm):
37.0

Threading & Mounting

Thread Type:
T-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Used for Adding a Fixed Tube Extension to Optical Systems
  • Feature Male/Female Threads at Opposite Ends
  • Black Anodized Aluminum Construction

TECHSPEC® C, S, and T-Mount Extension Tubes add extension length to an optical system while blocking external light and debris from entering the system. Extension tubes are available with C, S, or T-Mount threading, allowing them to be integrated into a wide range of systems and applications. Their black anodized aluminum construction, combined with a threaded inner diameter, ensures that stray light is reduced within the system. TECHSPEC C, S, and T-Mount Extension Tubes feature different lengths that can be combined to create the exact extension length needed for a specific application. The actual tube length is longer than the extension length due to the male threaded portion.

Accessories

Title CompareStock Number  Price Buy
Mounting Clamp,1.75" Centerline, 30mm ID #56-870 C$231.00   Request Quote
  • In Stock
    ×
S-Mount Extension Tube Kit #68-226 C$264.60 Qty 5+ C$234.22   Request Quote
  • In Stock
    ×
S-Mount Retainer Ring #63-969 C$23.10 Qty 5+ C$20.58   Request Quote
  • In Stock
    ×
C-Mount Retainer Ring #58-740 C$24.50 Qty 5+ C$21.98   Request Quote
  • In Stock
    ×
C-Mount Extension Tube Kit #54-668 C$466.20 Qty 5+ C$411.18   Request Quote
  • In Stock
    ×
T-Mount Retainer Ring #58-741 C$24.50 Qty 5+ C$21.98   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together