This in-line assembly unit is used to mount Mitutoyo or Achrovid™ long working-distance objectives to C-mount cameras, yielding magnifications not possible with ordinary video lenses, such as 50X magnification. The InfiniTube™ system can be configured in a variety of fashions. It can be utilized alone (InfiniTube™ Standard #56-125) for applications where illumination is provided from another source such as a backlight or directional illumination.
The first in-line attachment (#56-126) has been designed for high performance with objectives having a magnification of 10X or below and is not suggested for use with higher magnification objectives. The second in-line unit (#56-191) has been designed to work with increased efficiency when used with magnifications of 10X or higher, but can be utilized with all magnifications. An InfiniTube™ In-line Assembly (#54-590) is also offered, comprised of the InfiniTube™ Standard and the higher magnification in-line attachment. This Assembly can be used with all magnifications. A filter holder, which attaches to the InfiniTube™ itself, can be added to the systems to introduce 25mm diameter filters. These lenses are commonly used in microscopy and wafer inspection.
By utilizing an in-path beamsplitter and side-port illumination tube with collimating optics, the In-Line Assembly (#54-590) provides incident illumination parallel to the optical axis (coaxial). Coaxial illumination requires an optional Fiber Optic Illuminator and a ¼" diameter Fiber Optic Light Guide.
A version of the InfiniTube™ is specifically designed only for Zeiss ICS-corrected objectives (#58-538, 160mm tube lens design). Shorter than the Standard model, this model has color-compatible correction for use exclusively with Zeiss ICS objectives. The RMS adapter (#53-786) is required to connect #58-538 to the Zeiss EC Plan-Neofluar® objectives.
The RMS adapter (#53-786) is required to connect #58-538 to the Zeiss ICS objectives. Since even the slightest vibration will affect such small fields-of-view seen with the InfiniTube™ we recommend vibration isolation equipment when using objectives greater that 10X in magnification. We also recommend the use of a focusing mechanism (such as the Rack and Pinion Movement mount #54-794) when using the lens alone.
Mounting clamp (#57-788) is included with #54-590, #56-125 and #58-538. Note that an objective, objective adapter, light guide, and illuminator are not included.
#54-562 System Includes | |
Item | Stock No. |
InfiniTube In-Line Assembly Unit | #54-590 |
Hitachi KP-D20B Camera | #55-837 |
15.1" LCD Monitor (US Version Only) | #56-522 |
Y-C Cable (6 ft.) | #39-255 |
Mitutoyo/Achrovid™ Objective Adapter | #53-787 |
MI-150 Fiber Optic Illuminator | #55-718 |
Fiber Optic Light Guide (48" L) | #39-367 |
Fiber Optic Adapter | #38-944 |
Standard Boom Stand | #54-120 |
Rack & Pinion Mounting Plate | #54-123 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act