eo_logo
 
Product added to cart
Top Seller

Optotune Focus Tunable Lenses 16mm Clear Aperture Hirose Connector

See More by Optotune
×

Optotune Focus Tunable Lenses 16mm Clear Aperture Hirose Connector eliminate the need for optomechanical subsystems otherwise required to alter the focal length of your imaging application. They feature large clear apertures and are offered in many popular machine vision mounting options, making them ideal for inspection and detection systems. These lenses offer continuous focusability from -2 to +3 diopters controlled by an industrial Hirose connection. Optotune Focus Tunable Lenses 16mm Clear Aperture Hirose Connector exhibit no autofluorescence, reducing unwanted light on the detector and feature integrated temperature sensing to provide open loop reproducibility typically within 0.1 diopters. The lenses are made of low dispersion polymer and feature a broadband anti-reflection coating.  

Note: Hirose cables, available in 1m length (#88-941), 3m length (#33-468) or 5m length (#23-852), and Lens Driver (#88-940) are required and sold separately. The Gardasoft TR-CL180 Industrial Lens Controller (#13-803) is an optional accessory that provides repeatable, precision control of Optotune Industrial Focus-Tunable Lenses. Prescription data is available to model the effect an offset lens has on overall focal range.

Common Specifications

Driver:
Lifecycles:
1,000,000,000
Response Time (ms):
5 (typical @ 30°C)
Settling Time (ms):
25 (typical @ 30°C)
Dimensions (mm):
47.0 x 70.0
Substrate:
Low Dispersion Polymer
Abbe Number (vd):
100.00
Index of Refraction (nd):
1.3
Current (mA):
-250 to 250
Power Consumption (W):
0 - 0.7
Operating Temperature (°C):
-20 to +65

Products

CA (mm)  Focus Range   Transmitted Wavefront Error, RMS   Mounting Threads   Compare   Stock Number   Price  Buy
16.00 -2 to +3 diopter
-500 to +333mm
Vertical: 0.25λ @ 525nm
Horizontal: 0.50λ @ 525nm
M25.5 x 0.5 (Male)
M40.5 x 0.5 (Female)
16.00 -2 to +3 diopter
-500 to +333mm
Vertical: 0.25λ @ 525nm
Horizontal: 0.50λ @ 525nm
M27 x 0.5 (Male)
M40.5 x 0.5 (Female)
16.00 -2 to +3 diopter
-500 to +333mm
Vertical: 0.25λ @ 525nm
Horizontal: 0.50λ @ 525nm
M30.5 x 0.5 (Male)
M40.5 x 0.5 (Female)
16.00 -2 to +3 diopter
-500 to +333mm
Vertical: 0.25λ @ 525nm
Horizontal: 0.50λ @ 525nm
M42 x 1.0 (Male)
M42 x 1.0 (Female)
16.00 -2 to +3 diopter
-500 to +333mm
Vertical: 0.25λ @ 525nm
Horizontal: 0.50λ @ 525nm
C-Mount (Male)
C-Mount (Female)
- -2 to +3 diopter
-500 to +333mm
Vertical: 0.15λ @ 525nm
Horizontal: 0.50λ @ 525nm
C-Mount (Male)
C-Mount (Female)
- -2 to +3 diopter
-500 to +333mm
Vertical: 0.15λ @ 525nm
Horizontal: 0.50λ @ 525nm
C-Mount (Male)
C-Mount (Female)
16.00 -10 to +10 diopter
-100 to +100mm
Vertical: 0.5λ @ 532nm
Horizontal: 2.5λ @ 532nm
C-Mount (Male)
C-Mount (Female)
16.00 -2 to +3 diopter
-500 to +333mm
Vertical: 0.25λ @ 525nm
Horizontal: 0.50λ @ 525nm
M26 x 0.706 (Male)
M26 x 0.706 (Female)

Technical Information

Accessories

Title CompareStock Number  Price Buy
Gardasoft TR-CL180 Industrial Lens Controller #13-803 C$1,965.60   Request Quote
  • In Stock
    ×
6-way Male/Female Hirose Cable, 5m Length #23-852 C$240.41   Request Quote
  • In Stock
    ×
6-way Male/Female Hirose Cable, 3m Length #33-468 C$219.24   Request Quote
  • In Stock
    ×
6-way Hirose Male/Female Cable, 1m Length #88-941 C$170.86   Request Quote
  • Contact Us
    ×
Optotune Industrial Electrical Lens Driver 4i | EL-E-4I #88-940 C$736.34   Request Quote
  • In Stock
    ×