eo_logo
 
Product added to cart
Top Seller

Optotune Lens Driver 4 and 4i

See More by Optotune
Optotune Lens Driver 4 and 4i

Optotune Lens Driver 4 and 4i

Optotune Lens Driver 4 and 4i Optotune Lens Driver 4 and 4i Optotune Industrial Electrical Lens Driver 4i | EL-E-4I, #88-940 Optotune Electrical Lens Driver 4 | EL-E-4, #87-590
×
  • Designed to Control Optotune Focus-Tunable Lenses
  • Control Range of -250 to +250mA with 12-bit Precision
  • Driver Software Available for Download

Optotune Lens Driver 4 and 4i are simple-to-use tools for controlling Optotune Focus Tunable Lenses. The Optotune Industrial Electrical Lens Driver 4i (#88-940) is designed specifically for Optotune Focus Tunable Lenses with Hirose Connector. The Optotune Electrical Lens Driver 4 (#87-590) is compatible with the Optotune Focus Tunable Lenses with FPC Connector. Optotune Lens Driver 4 and 4i are USB powered and offer 12C sensor read-out for temperature compensation, in addition to rectangular, triangular, or sinusoidal drive frequencies from 0.2 – 1000Hz. These drivers also include an onboard 8-bit, 16MHz microcontroller with 32KB flash memory and are ideal for standalone use or for OEM integration. 
 

Common Specifications

Width (mm):
19.00
Maximum Output Update Frequency (kHz):
>100
Operating Current (mA):
-250 to +250
Power Consumption (W):
0.05 - 1.1
Operating Temperature (°C):
-20 to +65
Storage Temperature (°C):
-40 to +85

Accessories

Title CompareStock Number  Price Buy
6-way Hirose Male/Female Cable, 1m Length #88-941 C$170.86   Request Quote
  • Contact Us
    ×
6-way Male/Female Hirose Cable, 5m Length #23-852 C$240.41   Request Quote
  • In Stock
    ×
6-way Male/Female Hirose Cable, 3m Length #33-468 C$219.24   Request Quote
  • In Stock
    ×