eo_logo
 
Product added to cart

-18 to +18 diopters, VIS Coated, Manually Focus-Tunable Lens

See More by Optotune
×
Stock #12-329 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,135.51
Qty 1+
C$1,135.51
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Specialty Lens
Lifecycles:
>100,000
Model Number:
ML-20-37

Physical & Mechanical Properties

Diameter (mm):
39.50
Clear Aperture CA (mm):
20
Thickness (mm):
18.60

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Low Dispersion Polymer
Coating:
BBAR (400-700nm)
Wavelength Range (nm):
400 - 700
Abbe Number (vd):
65
Focus Range:
-18 to +18 diopter
-55 to +55mm
Index of Refraction (nd):
1.38
Transmitted Wavefront Error, RMS:
0.25λ @ 525nm
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 kW/cm2 @ 1064nm

Threading & Mounting

Mounting Threads:
C-Mount (Female)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Manually Adjustable Focal Length
  • Concave to Convex Convertible Lens Shape
  • BBAR Coating for Increased Performance Across Wavelength Range

Optotune Manually Focus Tunable Lenses are designed to have their lens curvature change between convex, flat, and concave by the rotation of the outer adjustment ring. This allows for the focal length of the lens to be tuned to the precise value required for an optical application. The rotation mechanism is extremely durable, providing a lifecycle greater than 100,000 rotations. Optotune Manually Focus Tunable Lenses provide a simple, cost-effective solution for applications where system parameters are still being decided, such as in system prototyping or R&D applications. These focus tunable lenses can also be used singularly as an adjustable eye relief or as a pair to build a variable beam expander.