eo_logo
 
Product added to cart

Optotune -2 to +3 Diopter, C-Mount to C-Mount Focus Tunable Lens | EL-16-40-TC-VIS-5D-C

See More by Optotune
×
Stock #33-494 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,652.00
Qty 1+
C$1,652.00
Volume Pricing
Request Quote
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Low Dispersion Polymer
Coating:
BBAR (420-950nm)
Type:
Specialty Lens
Wavelength Range (nm):
420 - 950
Abbe Number (vd):
100.00
Clear Aperture CA (mm):
16.00
Current (mA):
-250 to 250
Dimensions (mm):
47.0 x 70.0
Driver:
Focus Range:
-2 to +3 diopter
-500 to +333mm
Index of Refraction nd:
1.3
Lifecycles:
1,000,000,000
Model Number:
EL-16-40-TC-VIS-5D-C
Mounting Threads:
C-Mount (Male)
C-Mount (Female)
Operating Temperature (°C):
-20 to +65
Power Consumption (W):
0 - 0.7
Response Time (ms):
5 (typical @ 30°C)
Settling Time (ms):
25 (typical @ 30°C)
Thickness (mm):
17.60
Transmitted Wavefront Error, RMS:
Vertical: 0.25λ @ 525nm
Horizontal: 0.50λ @ 525nm

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Optotune Focus Tunable Lenses 16mm Clear Aperture Hirose Connector eliminate the need for optomechanical subsystems otherwise required to alter the focal length of your imaging application. They feature large clear apertures and are offered in many popular machine vision mounting options, making them ideal for inspection and detection systems. These lenses offer continuous focusability from -2 to +3 diopters controlled by an industrial Hirose connection. Optotune Focus Tunable Lenses 16mm Clear Aperture Hirose Connector exhibit no autofluorescence, reducing unwanted light on the detector and feature integrated temperature sensing to provide open loop reproducibility typically within 0.1 diopters. The lenses are made of low dispersion polymer and feature a broadband anti-reflection coating.  

Note: Hirose cables, available in 1m length (#88-941), 3m length (#33-468) or 5m length (#23-852), and Lens Driver (#88-940) are required and sold separately. The Gardasoft TR-CL180 Industrial Lens Controller (#13-803) is an optional accessory that provides repeatable, precision control of Optotune Industrial Focus-Tunable Lenses. Prescription data is available to model the effect an offset lens has on overall focal range.