eo_logo
 
Product added to cart

¼-20 Tripod Adapter for Triton2™ and SenSWIR™

See More by LUCID Vision Labs™
¼-20 Tripod Adapter for Triton2™ and SenSWIR™

¼-20 Tripod Adapter for Triton2™ and SenSWIR™

×
Stock #29-106 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$22.40
Qty 1+
C$22.40
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Camera Accessory

Physical & Mechanical Properties

Dimensions (mm):
36 x 44 x 6

Additional Info

Note:
Includes: 4 x M3 mounting screws

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 2.5GBASE-T (2.5GigE) Ethernet Interface
  • 5.0 to 24.50 MegaPixel Sensors
  • Compact 44 x 29 x 45.3mm Form Factor
  • IP67 Protection with Optional Lens Tubes

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras provide data transfer speeds of 2.5GigE enabling high frame rates at increased resolutions. Featuring an actively aligned image sensor, these cameras are designed to minimize sensor tilt and rotation and ensure alignment of the image sensor to the lens optical axis. For harsh environments with dust or water, accessory lens tubes are available to ensure an IP67 rating. LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras feature excellent thermal management with a wide operating temperature range from -20°C to 55°C. These cameras are ideal for automotive, process control, and food and beverage applications.