Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
The InfiniGage™ main lens mates with seven precision spacers for multiple magnification and working distance choices. Simply set InfiniGage™ to the desired magnification and begin making accurate measurements. The Infinigage™ accepts 11.8mm to 12.5mm diameter filters for polarization or color analysis without changing outer dimensions. The InfiniGage™ can be doubled in magnification by simply adding a DL Doubler Tube, reducing the FOV by a factor of two. The Infinigage™ is also available in UV which is optimized for best performance from 250nm-700nm.
Note: InfiniGage™ CW option is only compatible with CW Precision Spacers.
Additional Imaging Specifications | |||||
Magnification | Working Distance | Field of View on ½" Sensor | Field of View on 1/3" Sensor | ||
InfiniGage Precision Spacer with 2X Amplifier (Optional) | 0.25X | 286mm | 25.6mm | 19.2mm | |
0.5X | 155mm | 12.8mm | 9.6mm | ||
0.66X | 120mm | 9.7mm | 7.3mm | ||
1.0X | 85mm | 6.4mm | 4.8mm | ||
1.3X | 72mm | 4.9mm | 3.6mm | ||
1.5X | 67mm | 4.3mm | 3.2mm | ||
2.0X | 52mm | 3.2mm | 2.4mm |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
2X DL Tube for Infinity Lenses | #39-686 | C$357.00 Request Quote |
|
||
Small Mounting Clamp | #16-144 | C$154.00 Request Quote |
|
||
InfiniGage Filter Retainer for 11.8mm and 12.5mm Filters | #62-852 | C$63.00 Request Quote |
|
||
DL-UV Doubler Tube for 2X Magnification | #58-947 | C$882.00 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act