eo_logo
 
Product added to cart

0.50X Objective, 94mm WD

See More by Infinity Photo-Optical Company

InfiniTube FM-200 (1X), #58-310

InfiniTube FM-200 (1X), #58-310 InfiniTube FM In-Line Attachment, +10X Objectives, #58-312
×
Stock #55-405 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$362.60
Qty 1+
C$362.60
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Lens Accessory

Optical Properties

Primary Magnification PMAG:
0.5X
Working Distance (mm):
94.00

Sensor

Maximum Sensor Format:
2/3"

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Direct to Video C-Mount for 2/3" and Smaller Sensor Cameras
  • Internal Focusing

InfiniTube™ FM Systems are used to mount infinite-conjugate objectives to C-mount cameras, yielding magnifications not possible with ordinary video lenses, such as 50X magnification. The InfiniTube™ system can be configured in a variety of fashions. It can be utilized alone (InfiniTube™ #58-310 or #58-309) for applications where illumination is provided from another source such as a backlight or directional illumination. The InfiniTube™ FM Systems can also be configured for in-line illumination with attachments. The first in-line attachment (#58-313) has been designed for high performance with objectives having a magnification of 10X or below and is not suggested for use with higher magnification objectives. The second in-line attachment (#58-312) has been designed to work with increased efficiency when used with magnifications of 10X or higher, but can be utilized with all magnifications. All in-line attachments accept our Fiber Optic Light Guides with a 0.312" tip diameter. 

Note: Standard system for 2/3" sensors still available.

Technical Information

 
System Includes Stock No.
InfiniTube In-Line Assembly Unit #58-311
Hitachi KP-D20B Camera #55-837
15.1" Diagonal LCD Monitor (US version only) #56-522
Y-C Cable (6 ft.) #39-255
Mitutoyo/Achrovid™ Objective Adapter #58-316
MI-150 Fiber Optic Illuminator #55-718
Fiber Optic Light Guide (48" L) #39-367
Fiber Optic Adapter #38-944
Standard Boom Stand #54-120
Rack & Pinion Mounting Plate #54-123
C-Clamp with ¼-20 Mounting Hole #57-788