eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

100 x 100mm Linear Polarizing Film (XP42-40)

×
Stock #19-008 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$41.93
Qty 1+
C$41.93
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer
Note:
Polarization axis can be identified as follows:
Circular Parts - Parallel to direction of notch on polarizer
Square Parts - Parallel to mark on protective film
Rectangular Parts - Parallel to first listed dimension

Physical & Mechanical Properties

Dimensions (mm):
100.0 x 100.0 ±1.0
Thickness (mm):
0.40 ±0.05
Construction:
Polarizing Film

Optical Properties

Extinction Ratio:
9000:1 (nominal at 555nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Transmission (%):
Single: 42 ±2
Parallel: 36.4
Crossed: <0.004 (nominal at 555nm)
Wavelength Range (nm):
400 - 700
Polarization Efficiency (%):
>99.98 (nominal at 555nm)
Transmission Variance after 1000 Hours (%):
<±5

Environmental & Durability Factors

Operating Temperature (°C):
-40 to +80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • High Transmission of Unpolarized Light from 400 – 700nm
  • Excellent Extinction Ratio of 9000:1
  • Available in Custom Sizes
  • High-Temperature Options Also Available

Ideal for a range of imaging applications, TECHSPEC® High Contrast Linear Polarizing Film (XP42) features an excellent extinction ratio and high transmission from 400 – 700nm. This polarizing film is offered in multiple thicknesses; thicker polarizing film has increased rigidity. Available in sheets, TECHSPEC® High Contrast Linear Polarizing Film (XP42) can be cut to fit any application need.

Note: Polarizer Film with adhesive available. 

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a TECHSPEC High Contrast Linear Polarizing Film (XP42) in dimensions between 3mm and 600mm, please visit our Polarizing Film Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 3 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized polymer polarizers to your requirements, visit our Customized Polymer Polarizers Capabilities page.

Technical Information

Frequently Purchased Together