eo_logo
 
Product added to cart

20mm Optotune Beam Shifter

See More by Optotune
Optotune Beam Shifters

Optotune Beam Shifters

Optotune Beam Shifters Optotune Beam Shifter mounted in EO #58-861 (sold separately)
×
Stock #23-851 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,339.63
Qty 1+
C$1,339.63
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Rise Time (ms):
1.3 (typical)
Settling Time (ms):
4 (typical)

Physical & Mechanical Properties

Dimensions (mm):
50.8 x 50.8 x 12
Weight (g):
53

Optical Properties

Coating:
BBAR (400-680nm)
Scan Angle (°):
0.4 (in x and y)
Wavelength Range (nm):
400 - 680
Transmission (%):
>98% @ 400 - 680nm (0-34° AOI)
Transmitted Wavefront Error, RMS:
<80nm

Hardware & Interface Connectivity

Connector:
6-pin FPC

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Increase Resolution up to 4X with High Angular Position Accuracy
  • Fast Transition Times with Light-Weight and Compact Design
  • Optotune ICC-4C-2000 Controller Required (#23-717)

Optotune Beam Shifters accurately tilt a glass window in two axes, resulting in a lateral shift of light which facilitates a resolution increase up to 4X. Utilizing pixel shifting these windows make it possible to capture the full sensor resolution for each color channel by shifting an image a full pixel in X and Y. These windows are mounted in a compact aluminum bracket for easy integration into space constrained systems. Optotune Beam Shifters have an EEPROM containing calibration data for precise open-loop control and include a flex cable for quick connection with the Optotune ICC-4C-2000 controller, #23-717, sold separately. In addition to camera and projection systems, these windows are ideal for non-imaging applications such as optical fiber-coupling, 3D printing, and metrology.

Accessories

Title CompareStock Number  Price Buy
Optotune Industrial 4 Channel Current Controller | ICC-4C-2000 #23-717 C$2,390.47   Request Quote
  • In Stock
    ×
Optotune ICC-4C Power Adapter with US Cable #22-410 C$114.91   Request Quote
  • In Stock
    ×
Optotune ICC-4C-2000 Extension Kit #23-718 C$382.54   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together