eo_logo
 
Product added to cart

2.5X Infinity Achrovid Microscope Objective

See More by Infinity Photo-Optical Company
×
Stock #56-122 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$735.00
Qty 1+
C$735.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Manufacturer:
Infinity
Type:
Microscope Objective
Style:
Infinity Corrected

Physical & Mechanical Properties

Weight (g):
96

Optical Properties

Horizontal Field of View, 1/2" Sensor:
2.56mm
Horizontal Field of View, 2/3" Sensor:
3.52mm
Numerical Aperture NA:
0.064
Resolving Power (μm):
5.2
Focal Length FL (mm):
80.00
Depth of Field (μm):
75.00
Working Distance (mm):
37.00
Magnification:
2.5X

Threading & Mounting

Mounting Threads:
M26 x 36 TPI

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Video-dedicated Microscope Objectives
  • 17.3mm and 37mm Working Distance Options
  • Designed for Use in Conjunction with Other Infinity Products

The newly-developed Infinity Achrovid™ series is a cost-effective complement to traditional Mitutoyo Long Working Distance objectives. All Achrovid™ objectives have a 26mm Whitworth common thread and are compatible, via adapter, with the InfiniTube™ In-Line Assembly system.