eo_logo
 
Product added to cart

2m RJ45 Ethernet Cable

See More by LUCID Vision Labs™

2m RJ45 Ethernet Cable, #11-475

×
Stock #11-475 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$29.40
Qty 1+
C$29.40
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Camera Accessory

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Unfolding Board Stacks for Customization
  • Power Over Ethernet (PoE) for Easy Integration
  • Compact Size Starting at 24 x 24mm

LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras are compact, high performance cameras with one of the smallest form factors in the PoE GigE market. Featuring unfolding board stacks, these cameras easily transform between a 90° and 180° angle shape to provide flexible system integration. Additional software versatility is provided by GigE Vision compliancy, allowing for compatibility with third-party GigE Vision software. LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras offer powerful Image Signal Processing (ISP), ensuring optimal camera performance with options including Region of Interest (ROI), Color Correction Matrix (CCM), and Binning without any limitations on higher frame rates. These cameras are ideal for industrial applications requiring cameras with compact form factors.

 Note: GigE cable required for operation, both RJ45 and ix™ versions are available. The ix™ is an miniaturized industrial connector that is not compatible with RJ45 cables. Optional tripod adapter (#11-474) available.

Accessories

Title CompareStock Number  Price Buy
Broadcom Dual Port 10G Ethernet Card #72-561 New C$397.60   Request Quote
  • Contact Us
    ×
Dual Port 10G POE+ Ethernet Card #72-562 New C$576.80   Request Quote
  • Contact Us
    ×
Quad Port 5 Gigabit POE+ Ethernet Card #72-563 New C$548.80   Request Quote
  • In Stock
    ×
IOI 4-CH PCIE 2.5GIGABIT POE+ CARD #25-152 C$404.60   Request Quote
  • In Stock
    ×
LR-Link 2-CH PCIE Gigabit POE+ Card #25-151 C$288.40   Request Quote
  • In Stock
    ×
Intel Gigabit CT Desktop Adapter (Non-PoE) #25-150 C$86.80   Request Quote
  • In Stock
    ×
Power Over Ethernet (PoE) Single Port injector #68-469 C$99.40   Request Quote
  • In Stock
    ×
Phoenix Camera 24mm 90° Bracket Transform Kit #25-154 C$43.40   Request Quote
  • In Stock
    ×
Phoenix Camera 24mm 180° Bracket Transform Kit #25-153 C$43.40   Request Quote
  • In Stock
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 C$378.00   Request Quote
  • In Stock
    ×
180° & 90° Transform Kit for 24x24mm Phoenix™ Cameras #11-478 C$86.80   Request Quote
  • In Stock
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card, 2 Ports #17-947 Clearance C$630.00   Request Quote
  • In Stock
    ×
180° & 90° Transform Kit for 28x28mm Phoenix™ Cameras #13-752 C$102.20   Request Quote
  • In Stock
    ×
¼-20 Tripod Adapter for Phoenix™ and Triton™ #11-474 C$15.40   Request Quote
  • In Stock
    ×
2m RJ45 Ethernet Cable #11-475 C$29.40   Request Quote
  • In Stock
    ×
5m RJ45 Ethernet Cable #11-476 C$51.80   Request Quote
  • In Stock
    ×
2m ix Industrial® Ethernet CAT6A Cable #13-746 C$29.40   Request Quote
  • In Stock
    ×
5m ix Industrial® Ethernet CAT6A Cable #13-747 C$51.80   Request Quote
  • In Stock
    ×
20cm GPIO 8 Pin JST Cable #11-477 C$15.40   Request Quote
  • In Stock
    ×

Frequently Purchased Together