eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30 x 30mm Stabilized Wire Grid Polarizing Film

TECHSPEC® Wire Grid Polarizing Film

×
Stock #20-236 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$148.40
Qty 1-9
C$148.40
Qty 10+
C$126.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Linear Polarizer

Physical & Mechanical Properties

Dimensions (mm):
30 x 30
Thickness (mm):
0.19
Thickness Tolerance (mm):
±0.030
Dimensional Tolerance (mm):
±1
Construction:
Wire Grid

Optical Properties

Angle of Incidence (°):
0 - 45
Extinction Ratio:
>1415:1 @ 0° AOI, 550nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Transmission (%):
84.9 (typical @ 550 nm)
Wavelength Range (nm):
400 - 1200
Axis Orientation:
0° ± 1.5°, marked by Notch

Environmental & Durability Factors

Operating Temperature (°C):
60 Max @ 90% RH
105 in dry conditions

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • High Contrast, Reflective Design
  • Excellent Visible and NIR Performance
  • Superior Durability Under High Temperatures and Humidity

TECHSPEC® Wire Grid Polarizing Film is ideal for applications requiring high contrast polarization, including pico projectors, polarizing beamsplitters, and heads up displays. Wire Grid Polarizing Film is designed to transmit the required polarization state while reflecting the unwanted state. Since these polarizers have spectrally flat performance at angle of incidences up to 45°, they can also be used as polarizing beamsplitters. Additionally, TECHSPEC® Wire Grid Polarizing Film feature excellent durability in high temperature or humid environments and provide excellent performance in the visible and NIR spectra from 400 – 1200nm.

Note: Due to the wire grid being exposed, special care should be taken when handling to prevent damage to the polarizer. 

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a TECHSPEC Wire Grid Polarizing Film in dimensions between 3mm and 600mm, please visit our Polarizing Film Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 3 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized polymer polarizers to your requirements, visit our Customized Polymer Polarizers Capabilities page.