eo_logo
 
Product added to cart

385, 473, and 568nm Microscope Illuminator

See More by Zaber™

Automated Upright Microscope

Automated Upright Microscope
×
Stock #29-355 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$6,538.00
Qty 1+
C$6,538.00
Volume Pricing
Request Quote
Get Product Downloads
Connector:
3 x 5-pin locking M8 (included)
Power Supply:
48 V (included)
Operating Temperature (°F):
0 - 50
Number of LEDs:
3

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Automated Upright Microscopes are fully compatible with the Zaber™ Motion Library and μManager Open-Source Microscopy Software to completely automate the imaging experience. These microscopes combine Zaber’s motorized XY travel and Z-focus movement control with industry leading Olympus, Nikon CFI60, Zeiss, or Edmund Optics TECHSPEC® 120i Objectives. A 100 x 120mm travel XY stage, motorized objective and filter cube turrets, and a programmable 3-axis joystick are included with the microscope body to assemble a complete microscope system. Automated Upright Microscopes require stage inserts, sold separately, (Well Plate, Breadboard, or Slide Holder) for precise and secure mounting of samples. Epi-illuminators are available, sold separately, to provide high intensity light with 3 LED lamp channels: 385, 473, and 568nm, or 385, 625nm, and White.

Note: All necessary mounting hardware and cabling are included with each microscope configuration. Stage inserts and illumination accessories are sold separately and required for operation. Power supply required and sold seperately.