eo_logo
 
Product added to cart

Optotune 3mm Clear Aperture, VIS Coated, Electrically Focus Tunable Lens | EL-3-10-VIS-26D-FPC

See More by Optotune
×
Stock #37-344 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$280.00
Qty 1+
C$280.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Specialty Lens
Lifecycles:
>1,000,000,000
Model Number:
EL-3-10-VIS-26D-FPC
Settling Time (ms):
<5 (80% step response)

Physical & Mechanical Properties

Clear Aperture CA (mm):
3
Outer Diameter (mm):
10.0
Thickness (mm):
4.00

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Low Dispersion Polymer
Coating:
BBAR (420-900nm)
Wavelength Range (nm):
420 - 900
Abbe Number (vd):
100
Focus Range:
-13 to +13 diopter
-77 to +77mm
Index of Refraction (nd):
1.300
Transmitted Wavefront Error, RMS:
0.2λ @ 525nm
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
3W/cm2 @ 1064nm

Electrical

Current (mA):
-120 to +120
Power Consumption (W):
0 - 0.12

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Continuous Focusability
  • Compact Size
  • Wide Focal Adjustment Range

Optotune Focus Tunable Lenses 3mm Clear Aperture FPC Connector are easily integrated into a variety of Machine Vision applications including inspection, sorting, and bar code reading. By applying a current, the Optotune Focus Tunable Lenses 3mm Clear Aperture FPC Connector are able to quickly change shape from concave to convex, and provides an adjustment of -13 to +13 diopters (-77 to +77mm). With a small form factor of 10mm diameter x 4mm thick, low power consumption, and fast settling time, these lenses are the ideal option for OEM integration.

Accessories

Title CompareStock Number  Price Buy
Optotune Electrical Lens Driver 4 | EL-E-4 #87-590 C$494.20   Request Quote
  • In Stock
    ×

Frequently Purchased Together