eo_logo
 
Product added to cart

44mm ID, 68.5mm Inner Length, IP67 C-Mount Lens Tube

See More by LUCID Vision Labs™

44mm ID IP67 C-Mount Lens Tube

×
Stock #13-743 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$123.20
Qty 1+
C$123.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Camera Accessory
Note:
Compatible with Lucid Vision Labs Triton™ camera models
Model Number:
IPTC-D440L685
Inner Length (mm):
68.5

Physical & Mechanical Properties

Length (mm):
79.0
Outer Diameter (mm):
51.0
Inner Diameter (mm):
44.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 2.5GBASE-T (2.5GigE) Ethernet Interface
  • 5.0 to 24.50 MegaPixel Sensors
  • Compact 44 x 29 x 45.3mm Form Factor
  • IP67 Protection with Optional Lens Tubes

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras provide data transfer speeds of 2.5GigE enabling high frame rates at increased resolutions. Featuring an actively aligned image sensor, these cameras are designed to minimize sensor tilt and rotation and ensure alignment of the image sensor to the lens optical axis. For harsh environments with dust or water, accessory lens tubes are available to ensure an IP67 rating. LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras feature excellent thermal management with a wide operating temperature range from -20°C to 55°C. These cameras are ideal for automotive, process control, and food and beverage applications.