eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50 x 50mm Linear Plastic Polarizer (XP42-200)

×
Stock #86-194 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$56.39
Qty 1-5
C$56.39
Qty 6+
C$45.26
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Length (mm):
50.00
Dimensions (mm):
50.0 x 50.0 +0.0/-0.5
Thickness (mm):
2.22 ±0.25
Construction:
Polarizing Film on PMMA
Width (mm):
50.00

Optical Properties

Extinction Ratio:
9000:1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Transmission (%):
Single: 42
Parallel: 36
Crossed: <0.004
Wavelength Range (nm):
400 - 700
Polarization Efficiency (%):
>99.98

Environmental & Durability Factors

Operating Temperature (°C):
-40 to +80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Excellent Extinction Ratio of 9000:1
  • Increased Durability through Lamination on PMMA
  • High Transmission of Unpolarized Light from 400 – 700nm

TECHSPEC® High Contrast Plastic Linear Polarizers (XP42-200 & XP42-300) are ideal for a variety of imaging applications. Offered in multiple sizes, these linear polarizers feature an excellent extinction ratio and high transmission of unpolarized light from 400 – 700nm. The plastic substrate results in a lightweight polarizer, ideal for weight constrainted applications. TECHSPEC® High Contrast Plastic Linear Polarizers (XP42-200 & XP42-300) offer increased durability compared to polarizing film.

When unpolarized light enters a linear polarizer, the light that is polarized perpendicular to the polarization axis is absorbed, and light parallel to the polarization axis is transmitted. TECHSPEC® High Contrast Plastic Linear Polarizers (XP42-200) utilize a stretched PVA film to create the polarization axis. To increase durability, the film is then laminated between two plastic plates.

Note: These linear polarizers are not recommended for laser applications. 

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a TECHSPEC High Contrast Plastic Linear Polarizers (XP42-200) in dimensions between 3mm and 600mm, please visit our Polarizing Film Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 3 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized polymer polarizers to your requirements, visit our Customized Polymer Polarizers Capabilities page.

Technical Information

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
Spring Mount Filter Holder, Metric Fixed #55-531 C$119.81
Request Quote
  • In Stock
    ×