eo_logo
 
Product added to cart

532nm Flat Top Beam Shaper | πShaper 6_6_532

See More by AdlOptica
×
Stock #34-257 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$8,484.00
Qty 1-4
C$8,484.00
Qty 5+
C$7,644.00
Volume Pricing
Request Quote
Get Product Downloads
Entrance Beam Diameter, 1/e2 (mm):
6.3 - 6.4
Output Diameter, FWHM (mm):
5.8

Product Details

Model Number:
πShaper 6_6_532
Type:
Beam Shaper
Style:
Flat Top

Physical & Mechanical Properties

Diameter (mm):
39.00
Length (mm):
143.00
Weight (g):
<270

Optical Properties

Design Wavelength DWL (nm):
532
Wavelength Range (nm):
510 - 550
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
50 mJ/cm2 @ 5ns (typical)
Damage Threshold, Pulsed:
50 mJ/cm2 @ 5ns (typical)

Threading & Mounting

Mounting Threads:
M27 x 1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

AdlOptica πShaper (piShaper) Flat Top Beam Shapers are refractive field mapping optical systems that convert collimated Gaussian input beams into collimated flat top beams with a uniform intensity distribution and flat phase front. Due to the field mapping optical design, the even intensity distribution of the converted beam is stable over great distances making it ideally suitable for holography, microscopy, and system integration. With no internal focusing, they are also the perfect solution in applications such as material micromachining, welding, and engraving that require high power lasers. These AdlOptica πShaper Flat Top Beam Shapers are offered in common YAG, fiber laser, and CO2 laser sources, operating over a defined wavelength range for laser tuning. Achromatic versions are designed to be used with multiple laser sources.

Note: Focusing a flat-top beam after a πShaper results in loss of the flat top profile.  AdlOptica Focal-πShaper Q Flat Top Beam Shapers are available for applications that require a focused flat top spot.

Laser Optics