eo_logo
 
Product added to cart

59mm ID, 55.5mm Inner Length, IP67 Lens Tube

See More by LUCID Vision Labs™

59mm ID, IP67 Lens Tube

×
Stock #17-079 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$159.60
Qty 1+
C$159.60
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Camera Accessory
Model Number:
IPTC-D590L555
Inner Length (mm):
55.5

Physical & Mechanical Properties

Length (mm):
66.0
Outer Diameter (mm):
68
Inner Diameter (mm):
59

Additional Info

Note:
Compatible with Lucid Vision Labs Triton™ camera models. Includes 1 x Lens Tube and 1 x Attachment Ring.

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 2.5GBASE-T (2.5GigE) Ethernet Interface
  • 5.0 to 24.50 MegaPixel Sensors
  • Compact 44 x 29 x 45.3mm Form Factor
  • IP67 Protection with Optional Lens Tubes

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras provide data transfer speeds of 2.5GigE enabling high frame rates at increased resolutions. Featuring an actively aligned image sensor, these cameras are designed to minimize sensor tilt and rotation and ensure alignment of the image sensor to the lens optical axis. For harsh environments with dust or water, accessory lens tubes are available to ensure an IP67 rating. LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras feature excellent thermal management with a wide operating temperature range from -20°C to 55°C. These cameras are ideal for automotive, process control, and food and beverage applications.