eo_logo
 
Product added to cart

9.4µm Flat Top Beam Shaper | πShaper 7_7_9.4

See More by AdlOptica
#25-838: 9.4µm Flat Top Beam Shaper | πShaper 7_7_9.4

#25-838: 9.4µm Flat Top Beam Shaper | πShaper 7_7_9.4

×
Stock #25-838 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$9,055.20
Qty 1-4
C$9,055.20
Qty 5+
C$8,061.20
Volume Pricing
Request Quote
Get Product Downloads
Design Wavelength DWL (nm):
9400
Diameter (mm):
39.00
Entrance Beam Diameter, 1/e2 (mm):
7
Model Number:
πShaper 7_7_9.4
Length (mm):
135.00
Mounting Threads:
M27 x 1
Type:
Beam Shaper
Weight (g):
<300
Wavelength Range (nm):
9000 - 10000
Style:
Flat Top
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
20m J/cm2 @ 5ns (typical)
Output Diameter, FWHM (mm):
7.0
Damage Threshold, Pulsed:
20m J/cm2 @ 5ns (typical)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

AdlOptica πShaper (piShaper) Flat Top Beam Shapers are refractive field mapping optical systems that convert collimated Gaussian input beams into collimated flat top beams with a uniform intensity distribution and flat phase front. Due to the field mapping optical design, the even intensity distribution of the converted beam is stable over great distances making it ideally suitable for holography, microscopy, and system integration. With no internal focusing, they are also the perfect solution in applications such as material micromachining, welding, and engraving that require high power lasers. These AdlOptica πShaper Flat Top Beam Shapers are offered in common YAG, fiber laser, and CO2 laser sources, operating over a defined wavelength range for laser tuning. Achromatic versions are designed to be used with multiple laser sources.

Note: Focusing a flat-top beam after a πShaper results in loss of the flat top profile.  AdlOptica Focal-πShaper Q Flat Top Beam Shapers are available for applications that require a focused flat top spot.

Laser Optics