eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

9X Eyepiece Cell Assembly

×
Stock #45-586 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$129.85
Qty 1+
C$129.85
Volume Pricing
Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Eye Relief (mm):
13.97
Field of View (inches):
0.55

Optical Properties

Distortion (%):
2.25
Effective Focal Length EFL (inches):
1.26
Magnification:
9X
Working Distance (inches):
1.10

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Ideal for OEM and System Integration
  • Used as Eyepieces or Magnifiers
  • Various Magnifications Available

In response to continuing demand, Edmund Optics developed these eyepiece cell assemblies for OEM and system integration. The flexibility of the design makes these highly effective as either eyepieces or magnifiers. The 9X and 12X cells offer a three-element Kellner-type design, providing excellent aberration correction. The 6X model has a precision single-element DCX lens. Prescription information available upon request. Please complete a Request for Prescription Form.

Lock Ring has internal 1"-20 TPI thread in order to thread onto one of the TECHSPEC® Eyepiece Cell Assemblies for fixing the focus position of the Eyepiece within the Eyepiece Cell Adapter. Lock Ring is 4mm long and has 29mm outer diameter.

Technical Information

 
Stock No. A B C D E
#45-585 1.211" 0.961" 0.875" 0.813" 0.094"
#45-586 1.031" 0.750" 0.853" 0.925" 0.125"
#45-587 1.031" 0.750" 0.853" 0.925" 0.125"

Frequently Purchased Together