eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

9X Eyepiece Cell Assembly

×
Stock #45-586 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$122.50
Qty 1+
C$122.50
Volume Pricing
Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Eye Relief (mm):
13.97
Field of View (inches):
0.55

Optical Properties

Distortion (%):
2.25
Effective Focal Length EFL (inches):
1.26
Magnification:
9X
Working Distance (inches):
1.10

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Ideal for OEM and System Integration
  • Used as Eyepieces or Magnifiers
  • Various Magnifications Available

In response to continuing demand, Edmund Optics developed these eyepiece cell assemblies for OEM and system integration. The flexibility of the design makes these highly effective as either eyepieces or magnifiers. The 9X and 12X cells offer a three-element Kellner-type design, providing excellent aberration correction. The 6X model has a precision single-element DCX lens. Prescription information available upon request. Please complete a Request for Prescription Form.

Lock Ring has internal 1"-20 TPI thread in order to thread onto one of the TECHSPEC® Eyepiece Cell Assemblies for fixing the focus position of the Eyepiece within the Eyepiece Cell Adapter. Lock Ring is 4mm long and has 29mm outer diameter.

Technical Information

 
Stock No. A B C D E
#45-585 1.211" 0.961" 0.875" 0.813" 0.094"
#45-586 1.031" 0.750" 0.853" 0.925" 0.125"
#45-587 1.031" 0.750" 0.853" 0.925" 0.125"

Frequently Purchased Together

Resources

Filter

Understanding Microscopes and Objectives

Learn about the different components used to build a microscope, key concepts, and specifications at Edmund Optics.

View Now

Choosing the Correct Eyepiece

Not sure how to choose the right eyepiece for your application? Follow this eyepiece selection guide and compare different eyepiece types at Edmund Optics.

View Now

Are the reticles in your Direct Measuring Microscopes removable or interchangeable?

Huygenian Eyepiece

Kellner Eyepiece

Wide-Field Eyepiece

DIN (Deutsche Industrie Norm)

Periplan Eyepiece

You list reticles for both Magnifiers and Microscopes. Which reticle do I choose for my application?

What is a scaled reticle?

Field Number

Brightfield Illumination

Refraction