eo_logo
 
Product added to cart

Basler Ace acA4112-30uc USB 3.0 Color Camera

×
Stock #37-224 In Stock
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$5,117.00
Qty 1+
C$5,117.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Color Camera
Manufacturer:
Basler
Camera Family:
ace
Model Number:
acA4112-30uc

Physical & Mechanical Properties

Dimensions (mm):
35.8 x 40 x 30 (excludes connectors and lens mount)
Weight (g):
80
Housing:
Full

Sensor

Imaging Sensor:
Sony IMX253
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1.1"
Resolution (MegaPixels):
12.00
Pixels (H x V):
4,096 x 3,000
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
14.13 x 10.35
Frame Rate (fps):
30.00
Pixel Depth:
10/12 bit
Exposure Time:
Programmable via camera API, hardware trigger
Machine Vision Standard:
USB3 Vision v1.0

Performance

Image Buffer:
Not Specified
Power Consumption (W):
3.6
Dynamic Range (dB):
Not Specified

Hardware & Interface Connectivity

Video Output:
USB 3.0
Connector:
USB 3.0, Micro-B with Screw Locks
Power Supply:
Power over USB
GPIOs:
1 opto-coupled input line, 1 opto-coupled output line, 2 general purpose I/O (GPIO) lines
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin Hirose (HR10)

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #12-611
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-20 to +80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • High Speed USB 3.0 Interface
  • Ultra-Small Form Factor
  • Fully USB3 Vision Compliant

Basler ace USB 3.0 Cameras are an ideal choice for analog camera users looking to upgrade to digital, or for FireWire or USB 2.0 users looking for faster data transfer rates. Basler ace USB 3.0 Cameras are fully USB3 Vision compliant and feature a small, 29 x 29mm form factor that makes them easy drop-in replacements for many analog, FireWire, or USB 2.0 cameras. Additionally, these USB 3.0 cameras feature screw-locking USB 3.0 ports for increased ruggedness in demanding applications, such as factory floor use. All cameras include the Basler Pylon SDK software and driver.