eo_logo
 
Product added to cart

Beta - Standard, Infinimite Video Lens

See More by Infinity Photo-Optical Company
×
Stock #57-722 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,533.00
Qty 1+
C$1,533.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Variable Magnification Lens

Physical & Mechanical Properties

Length (mm):
70.00
Maximum Diameter (mm):
35.0

Optical Properties

Horizontal Field of View, 1/2" Sensor:
9.7 - 80mm
Horizontal Field of View, 1/3" Sensor:
7.3 - 60mm
System Magnification:
27X - 3.3X, 1/2" Sensor and 13" Monitor
Primary Magnification PMAG:
0.66X - 0.08X
Working Distance (mm):
55 - ∞

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Filter Thread:
M27 x 0.50
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • 3 Primary Magnification Range Options
  • Working Distance from 25mm to Infinity
  • Optional LDL Doubler Tube Boosts Magnification 2X

The InfiniMite™ Imaging Lenses are available in 3 lens power ranges. The standard version uses an integral focus lock as a friction brake to lock the magnification/focus setting in place. Designed with input from specialists in the field, its miniature size allows the InfiniMite™ to be integrated into a wide variety of electronic imaging conditions. The length of the lens does not change when focusing. InfiniMite™ Imaging Lenses were designed to provide specific working distance and field of view combinations when using 1/3" format sensors, but the lenses can be used with sensors up to 2/3" format.  

The main lens, the Alpha, covers a 0.75- 0.08X range for macro use, whereas the Beta and Gamma versions offer a working distance (WD) shift from the high-magnification end of the Alpha. For example, with a ½" sensor, the Alpha gives a ½" field of view (FOV) at 40mm WD at 0.5X Lens magnification (PM); at the same PM & FOV, the Beta has a 60mm WD and the Gamma has a 122mm WD. The three lens options offer unprecedented flexibility in system integration. 

Technical Information

InfiniMite Alpha Specifications
Working Distance 25mm 40mm 60mm 80mm 170mm 230mm 295mm
Primary Magnification 0.75X 0.50X 0.33X 0.25X 0.13X 0.10X 0.08X
Field of View, ½" Sensor Horiz. 8.5mm 12.8mm 19.4mm 25.6mm 51.2mm 64.0mm 80.0mm
Field of View, 1/3" Sensor Horiz. 6.4mm 9.6mm 14.5mm 19.2mm 38.4mm 48.0mm 60.0mm

InfiniMite Beta Specifications
Working Distance 55mm 60mm 90mm 120mm 240mm 317mm 400mm
Primary Magnification 0.66X 0.50X 0.33X 0.25X 0.13X 0.10X 0.08X
Field of View, ½" Sensor Horiz. 9.7mm 12.8mm 19.4mm 25.6mm 49.2mm 64.0mm 80.0mm
Field of View, 1/3" Sensor Horiz. 7.3mm 9.6mm 14.5mm 19.2mm 36.9mm 48.0mm 60.0mm

InfiniMite Gamma Specifications
Working Distance 122mm 165mm 213mm 396mm 515mm 640mm
Primary Magnification 0.50X 0.33X 0.25X 0.13X 0.10X 0.08X
Field of View, ½" Sensor Horiz. 12.8mm 19.4mm 25.6mm 51.2mm 64.0mm 80.0mm
Field of View, 1/3" Sensor Horiz. 9.6mm 14.5mm 19.2mm 38.4mm 48.0mm 60.0mm

Accessories

Title CompareStock Number  Price Buy
Infinimite Mounting Clamp #54-591 Clearance C$99.40   Request Quote
  • In Stock
    ×
Infinimite 28mm Ring Light Guide Adapter Tube #54-587 C$99.40   Request Quote
  • In Stock
    ×
Infinimite 30mm Ring Light Guide Adapter Tube #54-588 C$182.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together