eo_logo
 
Product added to cart

E-Series Jaw Clamp Kinematic Mount

E-Series Jaw Clamp Kinematic Mount (#17-243)

E-Series Jaw Clamp Kinematic Mount (#17-243)

×
Stock #17-243 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$329.00
Qty 1-9
C$329.00
Qty 10+
C$312.62
Volume Pricing
Request Quote
Get Product Downloads
Fine Tip Angle (°):
±3.5
Adjustment Screw Pitch (mm):
0.25
Optical Axis Height (mm):
38.10

Product Details

Type:
Adjustable - Tip-Tilt
Type of Optics:
Circular
Number of Adjustment Screws:
2

Physical & Mechanical Properties

Clear Aperture CA (mm):
40
Construction:
Aluminum Plates, Stainless Steel Screws, and Brass Thread Bushings
Fine Tilt Angle (°):
±3.5
Min. Thickness of Compatible Optics (mm):
2

Threading & Mounting

Size of Compatible Optics (mm):
4.00 - 40.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Essential Mount for Experiments and OEM System
  • Compatible with 3–38.1mm Rectangular Optics
  • Compatible with 4-40mm Diameter Optics
  • M6 x 0.25 (101.6 TPI) Adjustment Screws

E-Series Adjustable Size Kinematic Optical Mounts are ideal for integrating a range of round, rectangular, and square optical components. These kinematic mounts offer many features essential for applications in R&D, prototyping, and OEM system integration. Wide clear apertures enhance compatibility for both reflective optics like mirrors and transmissive optics like beamsplitters, filters, and cylinder lenses. The two M6 x 0.25 (101.6 TPI) adjustment screws provide smooth movement and can be driven by hand or by Allen key (2mm key size) for tip and tilt optical adjustment and alignment (±3.5°). The adjustment screw knobs are removable to create a more compact form factor. E-Series Adjustable Size Kinematic Optical Mounts are compatible with M4, 8-32, and M6 x 1.0 hardware for increased mounting versatility and direct compatibility with TECHSPEC® Metric Stainless Steel Mounting Posts and Pedestal Posts.

Note: #17-242 has an optical axis height of 38.1mm when mounting a 25.4mm optical component. #17-243 has a constant 38.1mm optical axis height when mounting any compatible sized optical component.