eo_logo
 
Product added to cart

InfiniStix 0.66X, 68mm WD Video Lens

See More by Infinity Photo-Optical Company
×
Select Specifications
Primary Magnification PMAG:
Working Distance (mm):
Stock #55-356 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,015.00
Qty 1+
C$1,015.00
Volume Pricing
Request Quote
Product Downloads

General

Type:
Fixed Magnification Lens

Physical & Mechanical Properties

Length excluding Threads (mm):
53.24
Maximum Diameter (mm):
30.0
Weight (g):
20.00

Optical Properties

Horizontal Field of View, 1/2" Sensor:
9.6mm
Resolution, Object Space:
75 lp/mm
Primary Magnification PMAG:
0.66X
Working Distance (mm):
68.00

Threading & Mounting

Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Products

PMAG WD (mm)  Compare   Stock Number   Price  Buy
0.45X 94.00
0.5X 94.00
0.66X 68.00
0.75X 94.00
1X 44.00
1X 68.00
1X 94.00
1.33X 68.00
1.5X 44.00
2X 18.00
2X 44.00
3X 44.00
3X 18.00
4X 18.00

Learn More

  • Fixed Magnification Lenses Available with a Variety of Working Distance Options
  • Primary Magnifications Range From 8X (with DL Doubler) to 0.45X
  • Use DL Doubler Tube to Give Twice the Stated Magnification

InfiniStix™ Imaging Lenses ultra-compact lenses are the best choice for space-restricted OEM integration. Built to withstand demanding industrial environments, InfiniStix™ Video Lenses are only 15mm in diameter (beyond the mounting flange). Their size and unique design make them ideal for characterizing small areas with tight tolerances (insertions, small tubes, etc). InfiniStix™ Imaging Lenses are C-Mountable for easy standard integration. Note that use of the optional DL Doubler Tube adds 12mm to system length. The optional ring light adapter (#54-681) allows mounting of a 21mm ring light guide (#54-176) to the lens.

Accessories

Title CompareStock Number  Price Buy
2X DL Tube for Infinity Lenses #39-686 C$357.00   Request Quote
  • Contact Us
    ×
InfiniStix 21mm Ring Adapter #54-681 C$57.40   Request Quote
  • In Stock
    ×

Technical Information