Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
We do not use cookies of this type.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
InfiniTube™ FM Systems are used to mount infinite-conjugate objectives to C-mount cameras, yielding magnifications not possible with ordinary video lenses, such as 50X magnification. The InfiniTube™ system can be configured in a variety of fashions. It can be utilized alone (InfiniTube™ #58-310 or #58-309) for applications where illumination is provided from another source such as a backlight or directional illumination. The InfiniTube™ FM Systems can also be configured for in-line illumination with attachments. The first in-line attachment (#58-313) has been designed for high performance with objectives having a magnification of 10X or below and is not suggested for use with higher magnification objectives. The second in-line attachment (#58-312) has been designed to work with increased efficiency when used with magnifications of 10X or higher, but can be utilized with all magnifications. All in-line attachments accept our Fiber Optic Light Guides with a 0.312" tip diameter.
Note: Standard system for 2/3" sensors still available.
System Includes | Stock No. |
InfiniTube In-Line Assembly Unit | #58-311 |
Hitachi KP-D20B Camera | #55-837 |
15.1" Diagonal LCD Monitor (US version only) | #56-522 |
Y-C Cable (6 ft.) | #39-255 |
Mitutoyo/Achrovid™ Objective Adapter | #58-316 |
MI-150 Fiber Optic Illuminator | #55-718 |
Fiber Optic Light Guide (48" L) | #39-367 |
Fiber Optic Adapter | #38-944 |
Standard Boom Stand | #54-120 |
Rack & Pinion Mounting Plate | #54-123 |
C-Clamp with ¼-20 Mounting Hole | #57-788 |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
INFINITUBE FM Olympus UIS/UIS-2 Objective Adapter (RMS) | #58-314 | C$144.20 Request Quote |
|
||
INFINITUBE FM Nikon CFI60 Objective Adapter (M25) | #58-315 | C$144.20 Request Quote |
|
||
INFINITUBE FM Mitutoyo/Achrovid Objective Adapter (M26) | #58-316 | C$144.20 Request Quote |
|
||
INFINITUBE FM Mitutoyo/Achrovid 2X (only) Obj Adapter (M26) | #58-949 | C$144.20 Request Quote |
|
||
Collector I - LM Turns #58-312 into #58-313 | #59-471 | C$189.00 Request Quote |
|
||
Collector II - HM Turns #58-313 into #58-312 | #59-472 | C$189.00 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act