eo_logo
 
Product added to cart

InFocus Module for Leica

See More by Infinity Photo-Optical Company

InFocus Module for Leica, #33-139

×
Stock #33-139 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,046.00
Qty 1+
C$4,046.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Magnification Lens
Compatible Objectives:
Leica

Physical & Mechanical Properties

Length (mm):
82.50

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Enable Dynamic Optical Focusing and Reduce Spherical Aberration
  • Compatible With All Infinity Corrected Objectives
  • Color Matched for Major Brand Objectives

InFocus™ Dynamic Optical Focusing Systems are used with microscopes to enable dynamic optical focusing, and drastically reduce the spherical aberration caused by the sample’s cover glass thickness or suspension fluid. These dynamic optical focusing systems eliminate the need for correction collars and expensive motorized computer activation. InFocus™ Dynamic Optical Focusing Systems allows micromanipulation of the microscope, and can be integrated with any infinity corrected objectives. Variations in magnification are minimal over the range of focal translation. InFocus™ Dynamic Optical Focusing System modules are color corrected for Mitutoyo, Achrovid, Zeiss, Leica, Nikon, or Olympus objectives and can be connected to most major brand microscopes using a series of stand adapters (sold separately).

Technical Information

Accessories

Title CompareStock Number  Price Buy
Plus Weighted C-Mount Video Adapter #36-239 C$273.15 Qty 3+ C$259.42   Request Quote
  • In Stock
    ×
Standard C-Mount Male T-Mount Female Step-Up Adapter #88-956 C$83.06 Qty 5+ C$73.94   Request Quote
  • In Stock
    ×
Olympus Microscope Stand Adapter #33-152 C$336.00   Request Quote
  • Contact Us
    ×
Nikon Microscope Stand Adapter #33-154 C$336.00   Request Quote
  • In Stock
    ×
Zeiss Microscope Stand Adapter #33-153 C$415.80   Request Quote
  • Contact Us
    ×
Leica Microscope Stand Adapter #33-155 C$336.00   Request Quote
  • Contact Us
    ×
2X DL Tube for Infinity Lenses #39-686 C$357.00   Request Quote
  • In Stock
    ×
Mitutoyo/Achrovid Objective Adapter (M26 to M27) #53-787 C$126.00   Request Quote
  • Contact Us
    ×
Olympus UIS/Zeiss ICS Objective Adapter (RMS to M27) #53-786 C$126.00   Request Quote
  • In Stock
    ×
Nikon CF160 Objective Adapter (M25) #54-589 C$126.00   Request Quote
  • In Stock
    ×