eo_logo
 
Product added to cart

Leica 200mm Tube Lens

Leica Achromatic HI Plan Objectives

Leica Achromatic HI Plan Objectives

×
Stock #29-544 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,148.00
Qty 1+
C$1,148.00
Volume Pricing
Request Quote

Specifications

General

Manufacturer:
Leica

Physical & Mechanical Properties

Length (mm):
33.00
Maximum Diameter (mm):
37

Optical Properties

Focal Length FL (mm):
200.00

Threading & Mounting

Mounting Threads:
M34 x 0.50

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Good Color Correction and Flatness of Field
  • 4X to 100X Magnifications Available
  • Oil Immersion Option Available
  • M25 x 0.75 Threading
  • N Plan Versions with Improved Achromatic Correction and Field Flatness Available

Leica Achromatic HI Plan Objectives are designed to provide quality chromatic correction properties and sharp image edges while maintaining an economical price point. Available in 4X, 10X, 20X, 40X, 63X, and 100X magnifications these M25 x 0.75 threaded objectives are available with field numbers up to 20mm. These objectives offer an oil immersion option with the 100x magnification version. Leica Achromatic HI Plan Objectives feature good chromatic correction at red and blue wavelengths and maintain flatness over the whole field of view. These objectives are ideal for life science and materials research, industrial quality control and failure analysis, and medical and surgical imaging applications.

Accessories

Title CompareStock Number  Price Buy
Leica 200mm Tube Lens #29-544 New C$1,148.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together