eo_logo
 
Product added to cart

LR-Link 2-CH PCIE Gigabit POE+ Card

See More by LUCID Vision Labs™

LR-Link 2-CH PCIE Gigabit POE+ Card

LR-Link 2-CH PCIE Gigabit POE+ Card
×
Stock #25-151 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$288.40
Qty 1+
C$288.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Camera Accessory
Model Number:
PCIE-POE2-LR

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Compact 29 x 29 x 45mm Form Factor
  • Global, Rolling, or Polarized CMOS Sensors
  • IP67 Protection with Optional Lens Tubes

LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) Cameras provide exceptional price performance in a compact 29 x 29mm form factor. These cameras are available with Sony’s Pregius™ and Starvis™ imaging sensors with up to 24.5 megapixels of resolution, as well as Sony’s polarized sensor. Each imaging sensor is actively aligned during manufacturing, ensuring sharp and crisp images even in the corners. Using the accessory IP67 lens tubes (sold separately), LUCID Vision Labs Triton GigE Power over Ethernet (PoE) Cameras can operate in harsh environments where dust or water are present up to IP67 thresholds. Triton cameras are ideal for automotive, process control, and food and beverage applications.

Accessories

Title CompareStock Number  Price Buy
Helios2 + Triton Mount #25-149 C$58.80   Request Quote
  • In Stock
    ×
Broadcom Dual Port 10G Ethernet Card #72-561 New C$397.60   Request Quote
  • In Stock
    ×
Dual Port 10G POE+ Ethernet Card #72-562 New C$576.80   Request Quote
  • In Stock
    ×
Quad Port 5 Gigabit POE+ Ethernet Card #72-563 New C$548.80   Request Quote
  • In Stock
    ×
Intel Gigabit CT Desktop Adapter (Non-PoE) #25-150 C$86.80   Request Quote
  • In Stock
    ×
LR-Link 2-CH PCIE Gigabit POE+ Card #25-151 C$288.40   Request Quote
  • In Stock
    ×
IOI 4-CH PCIE 2.5GIGABIT POE+ CARD #25-152 C$404.60   Request Quote
  • In Stock
    ×
CW Series to LUCID Triton™ C-Mount Adapter with O-Ring #23-669 C$64.40   Request Quote
  • In Stock
    ×
Power Over Ethernet (PoE) Single Port injector #68-469 C$99.40   Request Quote
  • In Stock
    ×
M8 8-pin GPIO cable, 5m #17-112 C$58.80   Request Quote
  • In Stock
    ×
M8 GPIO Power Supply for Triton/Atlas, EU Plug #18-365 C$102.20   Request Quote
  • In Stock
    ×
M8 GPIO Power Supply for Triton/Atlas/Helios™2, US Plug #18-364 C$105.00   Request Quote
  • In Stock
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card, 2 Ports #17-947 Clearance C$630.00   Request Quote
  • In Stock
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 C$378.00   Request Quote
  • In Stock
    ×
¼-20 Tripod Adapter for Phoenix™ and Triton™ #11-474 C$15.40   Request Quote
  • In Stock
    ×
5m M12 to RJ45 IP67 CAT6A Cable #13-749 C$72.80   Request Quote
  • In Stock
    ×
M8 8-pin GPIO cable, 1m #13-750 C$29.40   Request Quote
  • In Stock
    ×
M8 GPIO IP67 Cap #13-753 C$5.60   Request Quote
  • In Stock
    ×
35.5mm ID, 29.9mm Inner Length, IP67 C-Mount Lens Tube #13-739 C$93.80   Request Quote
  • In Stock
    ×
35.5mm ID, 39.9mm Inner Length, IP67 C-Mount Lens Tube #13-740 C$93.80   Request Quote
  • In Stock
    ×
35.5mm ID, 59.9mm Inner Length, IP67 C-Mount Lens Tube #13-741 C$93.80   Request Quote
  • In Stock
    ×
44mm ID, 38.5mm Inner Length, IP67 C-Mount Lens Tube #13-742 C$123.20   Request Quote
  • In Stock
    ×
44mm ID, 68.5mm Inner Length, IP67 C-Mount Lens Tube #13-743 C$123.20   Request Quote
  • In Stock
    ×
59mm ID, 55.5mm Inner Length, IP67 Lens Tube #17-079 C$159.60   Request Quote
  • In Stock
    ×
59mm ID, 71.5mm Inner Length, IP67 Lens Tube #17-080 C$159.60   Request Quote
  • In Stock
    ×

Frequently Purchased Together