eo_logo
 
Product added to cart

LUCID Vision Labs Atlas10 ATX162S-MC, Sony IMX532, 16.2MP, Monochrome Camera

See More by LUCID Vision Labs™

LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras (Front, C-Mount)

LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras (Front, C-Mount) LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras (Back)
×
Stock #17-118 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,690.00
Qty 1+
C$4,690.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Monochrome Camera
Manufacturer:
Lucid Vision Labs
Camera Family:
Atlas10
Model Number:
ATX162S-MC

Physical & Mechanical Properties

Dimensions (mm):
55 x 55 x 95.5 (excludes connectors and lens mount)
Weight (g):
304
Housing:
Full

Sensor

Image Buffer:
380MB
Imaging Sensor:
Sony IMX532
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1.1"
Resolution (MegaPixels):
16.20
Pixels (H x V):
5,320 x 3,032
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
14.58 x 8.31
Frame Rate (fps):
75.60
Pixel Depth:
8/10/12 bit
Exposure Time:
30μs - 10s
Dynamic Range (dB):
70.79
Machine Vision Standard:
GigE Vision v2.0

Electrical

Power Consumption (W):
11.5 (External Power Supply)
<12 (PoE+)

Hardware & Interface Connectivity

Video Output:
10GigE (PoE+)
Connector:
10GigE, M12
Power Supply:
Power Supply Required and Sold Separately:
USA: #18-364
Europe: #18-364
Japan: #18-364
Korea: Not Available
China: #18-364
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin M8

Threading & Mounting

Mounting Threads:
2 x ¼-20 with Tripod Mount Adapter #17-120
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +55
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 10GBASE-T (10GigE) Ethernet Interface with PoE+
  • 5.0 to 65 Megapixel Sony 4th Gen Pregius S Sensors
  • Compact 55 x 55mm Form Factor
  • TFL-Mount Compatible with some TECHSPEC® CA Series FFL Lenses

LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras combine 4th generation Sony Pregius S sensors with 10GigE interface, delivering fast frame rates at high resolution and image quality in a compact and rugged housing. The 10GBASE-T Power over Ethernet PoE+ interface allows for data transfer speeds of up to 1.2 GB/s and can also provide power to the camera over one CAT6a cable up to 25m in length. The high bandwidth enables these cameras to run at high bit depths (10/12-bit) to maximize image quality while maintaining smooth frame rates. The back-illuminated CMOS sensors offer high sensitivity, high dynamic range, and low noise, and are actively aligned to the lens mount at the same optical axis to minimize performance discrepancies resulting from sensor tilt and rotation. LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras are GigE Vision compliant and feature rugged M12 Ethernet and M8 GPIO connectors, making them ideal choices for industrial, automotive, factory automation, process control, and other machine vision applications requiring high resolutions and bandwidth.

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×

Calibration Services

Frequently Purchased Together