eo_logo
 
Product added to cart

Lucid Vision Labs Atlas10 ATX245S-CC, Sony IMX530, 24.5MP, Color Camera

See More by LUCID Vision Labs™

LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras (Front, C-Mount)

LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras (Front, C-Mount) LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras (Back)
×
Stock #25-128 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$6,391.00
Qty 1+
C$6,391.00
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
10GigE (PoE+)
Type:
Color Camera
Manufacturer:
Lucid Vision Labs
Mounting Threads:
2 x ¼-20 with Tripod Mount Adapter #17-120
Image Buffer:
380MB
Camera Family:
Atlas10
Model Number:
ATX245S-CC
Imaging Sensor:
Sony IMX530
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
4/3"
Resolution (MegaPixels):
24.50
Pixels (H x V):
5,320 x 4,600
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
14.58 x 12.60
Frame Rate (fps):
45.40
Pixel Depth:
8/10/12 bit
Exposure Time:
6.97μs - 10s (Normal); 2.296μs - 2.464μs (Short Mode)
Connector:
10GigE, M12
Power Supply:
Power Supply Required and Sold Separately:
USA: #18-364
Europe: #18-364
Japan: #18-364
Korea: Not Available
China: #18-364
Power Consumption (W):
11.5 (External Power Supply) <12 (PoE+)
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Dimensions (mm):
55 x 55 x 95.5 (excludes connectors and lens mount)
Weight (g):
304
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
0 - 48
Operating Temperature (°C):
-20 to +55
Storage Temperature (°C):
-30 to +60
GPIO Connector Type:
8-pin M8
Machine Vision Standard:
GigE Vision v2.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 10GBASE-T (10GigE) Ethernet Interface with PoE+
  • 5.0 to 65 Megapixel Sony 4th Gen Pregius S Sensors
  • Compact 55 x 55mm Form Factor
  • TFL-Mount Compatible with some TECHSPEC® CA Series FFL Lenses

LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras combine 4th generation Sony Pregius S sensors with 10GigE interface, delivering fast frame rates at high resolution and image quality in a compact and rugged housing. The 10GBASE-T Power over Ethernet PoE+ interface allows for data transfer speeds of up to 1.2 GB/s and can also provide power to the camera over one CAT6a cable up to 25m in length. The high bandwidth enables these cameras to run at high bit depths (10/12-bit) to maximize image quality while maintaining smooth frame rates. The back-illuminated CMOS sensors offer high sensitivity, high dynamic range, and low noise, and are actively aligned to the lens mount at the same optical axis to minimize performance discrepancies resulting from sensor tilt and rotation. LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras are GigE Vision compliant and feature rugged M12 Ethernet and M8 GPIO connectors, making them ideal choices for industrial, automotive, factory automation, process control, and other machine vision applications requiring high resolutions and bandwidth.