eo_logo
 
Product added to cart

LUCID Vision Labs Atlas™ ATL196S-CT, Sony IMX367, 19.6MP, Color Camera

See More by LUCID Vision Labs™
LUCID Vision Labs Atlas™ Power over Ethernet (PoE) 5GBASE-T (5GigE) Cameras

LUCID Vision Labs Atlas™ Power over Ethernet (PoE) 5GBASE-T (5GigE) Cameras

×
Stock #13-730 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$6,489.00
Qty 1+
C$6,489.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Color Camera
Manufacturer:
Lucid Vision Labs
Camera Family:
Atlas™
Model Number:
ATL196S-CT

Physical & Mechanical Properties

Dimensions (mm):
55 x 55 x 70 (excludes connectors and lens mount)
Weight (g):
240
Housing:
Full

Sensor

Image Buffer:
380MB
Imaging Sensor:
Sony IMX367
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
4/3"
Resolution (MegaPixels):
19.60
Pixels (H x V):
4,416 x 4,428
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
15.24 x 15.28
Frame Rate (fps):
28.00
Pixel Depth:
8/10/12 bit
Exposure Time:
30μs - 10s
Dynamic Range (dB):
70.9
Machine Vision Standard:
GigE Vision v2.0

Electrical

Power Consumption (W):
8 (External Power Supply)
8.5 (PoE)

Hardware & Interface Connectivity

Video Output:
5GigE (PoE)
Connector:
5GigE, M12
Power Supply:
Power Supply Required and Sold Separately:
USA: #18-364
Europe: #18-364
Japan: #18-364
Korea: Not Available
China: #18-364
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin M8

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #13-751
Mount:
TFL-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +55
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 5GBASE-T (5GigE) Ethernet Interface
  • 2.8 to 31.4 Megapixel Sensors
  • Compact 55 x 55 x 70mm Design
  • TFL-Mount Compatible with TECHSPEC® CA Series FFL Lenses

LUCID Vision Labs Atlas™ Power over Ethernet (PoE) 5GBASE-T (5GigE) Cameras have a small footprint and feature large format, high resolution sensors with up to 31.4MP at 17.9fps. During manufacturing, their imaging sensors are actively aligned to minimize sensor tilt and rotation, resulting in sharp and crisp images even in the corners. The 5GigE Ethernet interface provides up to 5X faster speeds than GigE for applications requiring high bandwidth. These cameras also feature a TFL-Mount that is easily adaptable to F-Mount. LUCID Vision Labs Atlas Power over Ethernet (PoE) 5GBASE-T (5GigE) Cameras are ideal for industrial applications including factory automation, autonomous robotics, and biometrics.

Accessories

Title CompareStock Number  Price Buy
5m M12 to RJ45 IP67 CAT6A Cable #13-749 C$86.90   Request Quote
  • In Stock
    ×
M8 8-pin GPIO cable, 1m #13-750 C$35.09   Request Quote
  • In Stock
    ×
¼-20 Tripod Adapter for Atlas™ #13-751 C$29.40   Request Quote
  • In Stock
    ×
TFL-Mount to F-Mount Lens Adapter for Atlas™ and Atlas10 #13-754 C$217.00   Request Quote
  • In Stock
    ×
50mm CA Series Fixed Focal Length Lens #11-320 C$1,428.00   Request Quote
  • In Stock
    ×
75mm CA Series Fixed Focal Length Lens #11-321 C$1,528.80   Request Quote
  • In Stock
    ×
100mm CA Series Fixed Focal Length Lens #11-322 C$1,612.80   Request Quote
  • In Stock
    ×
M8 8-pin GPIO cable, 5m #17-112 C$70.19   Request Quote
  • In Stock
    ×

Related Products

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×

Calibration Services

Please enter your required specifications here:
Please provide details of your application in the comments section
f/

Your Selections

Back
Quote Preview
 

Frequently Purchased Together