eo_logo
 
Product added to cart

LUCID Vision Labs Helios™2 Time of Flight (ToF) Camera

See More by LUCID Vision Labs™
LUCID Helios™2 Time of Flight (ToF) Cameras

LUCID Helios™2 Time of Flight (ToF) Cameras

×
Stock #23-919 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,303.00
Qty 1+
C$2,303.00
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
GigE (PoE+)
Type:
Monochrome Camera
Manufacturer:
Lucid Vision Labs
Mounting Threads:
N/A
Camera Family:
Helios™
Model Number:
HLT003S-001
Imaging Sensor:
Sony DepthSense IMX556
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/2″
Resolution (MegaPixels):
0.30
Pixels (H x V):
640 x 480
Pixel Size, H x V (μm):
10 x 10
Sensing Area, H x V (mm):
0.64 x 0.48
Frame Rate (fps):
30.00
Pixel Depth:
8/12/16 bit
Exposure Time:
62.5 µs, 250 µs or 1000 µs
Connector:
GigE, M12
Power Supply:
Power over Ethernet (PoE) or via GPIO with 12-24VDC Power Supply
Power Consumption (W):
12 - 30
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Dimensions (mm):
60 x 60 x 77.5 (excludes connectors and lens mount)
Weight (g):
398
Mount:
N/A
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Standard
Operating Temperature (°C):
-20° to 50°C
Storage Temperature (°C):
-20° to 50°C
Contents of Kit:
-
GPIO Connector Type:
8-pin M8
Machine Vision Standard:
GigE Vision v2.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for Robotics and Automation Applications
  • IP67 Rated 3D Cameras
  • Available Kits Feature 3D and 2D RGB Solutions

LUCID Helios™2 Time of Flight (ToF) Cameras are 3D cameras featuring Sony’s DepthSense sensor, engineered for high performance operation in industrial environments. Built for demanding 24/7 environments, these cameras are ideal for robotics, 3D inspection, advanced material handling, sorting and pick and place applications. LUCID Helios™2 Time of Flight (ToF) Cameras feature enhanced calibration between the VCSELs and sensor timing, resulting in higher 3D detail, along with improved edge detection to reduce flying pixels and overall noise. For an even higher performance option, the Helios™2+ offers high dynamic range and high-speed modes for precise and quick analyzation. Available kits feature a Helios™2 ToF Camera, 3.2MP Triton Camera, lens tubes, cables, and accessories required for creating dust proof, water-resistant color point clouds.