eo_logo
 
Product added to cart

LUCID Vision Labs Phoenix™ PHX016S-CNF, Sony IMX273, 1.6 MP, Color Camera

See More by LUCID Vision Labs™

LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras

LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras +3
×
Stock #13-652 Contact Us
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$469.00
Qty 1+
C$469.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads

Product Details

Type:
Color Camera
Manufacturer:
Lucid Vision Labs
Camera Family:
Phoenix™
Model Number:
PHX016S-CNF

Physical & Mechanical Properties

Dimensions (mm):
24 x 24 x 27.35 (excludes connectors and lens mount)
Weight (g):
30
Housing:
Partial

Sensor

Imaging Sensor:
Sony IMX273
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/2.9"
Resolution (MegaPixels):
1.60
Pixels (H x V):
1,440 x 1,080
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
4.97 x 3.73
Frame Rate (fps):
77.00
Pixel Depth:
12 bit
Exposure Time:
30μs - 10s
Machine Vision Standard:
GigE Vision v2.0

Performance

Image Buffer:
128MB
Power Consumption (W):
2.5 (External Power Supply)
3.1 (PoE)
Dynamic Range (dB):
71.34

Hardware & Interface Connectivity

Video Output:
GigE (PoE)
Connector:
GigE, RJ45
Power Supply:
Power over Ethernet (PoE) or via GPIO with 12-24VDC Power Supply
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin JST

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #11-474
Mount:
NF-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +55
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Unfolding Board Stacks for Customization
  • Power Over Ethernet (PoE) for Easy Integration
  • Compact Size Starting at 24 x 24mm

LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras are compact, high performance cameras with one of the smallest form factors in the PoE GigE market. Featuring unfolding board stacks, these cameras easily transform between a 90° and 180° angle shape to provide flexible system integration. Additional software versatility is provided by GigE Vision compliancy, allowing for compatibility with third-party GigE Vision software. LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras offer powerful Image Signal Processing (ISP), ensuring optimal camera performance with options including Region of Interest (ROI), Color Correction Matrix (CCM), and Binning without any limitations on higher frame rates. These cameras are ideal for industrial applications requiring cameras with compact form factors.

 Note: GigE cable required for operation, both RJ45 and ix™ versions are available. The ix™ is an miniaturized industrial connector that is not compatible with RJ45 cables. Optional tripod adapter (#11-474) available.