eo_logo
 
Product added to cart

LUCID Vision Labs™ SENSAiZ SZP123S-001, Sony IMX500, 12.33MP, Color Camera

See More by LUCID Vision Labs™
×
Stock #25-114 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$550.20
Qty 1+
C$550.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Color Camera
Manufacturer:
Lucid Vision Labs
Camera Family:
SENSAiZ
Model Number:
SZP123S-001

Physical & Mechanical Properties

Dimensions (mm):
55 x 40 x 35 (excludes lens protrusion)
Weight (g):
48
Housing:
Full

Optical Properties

Focal Length FL (mm):
4.35

Sensor

Imaging Sensor:
Sony IMX500
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Camera Sensor Format:
1/2.3"
Resolution (MegaPixels):
12.33
Pixels (H x V):
4,056 x 3,040
Pixel Size, H x V (μm):
1.55 x 1.55

Electrical

Power Consumption (W):
3 (PoE+)

Hardware & Interface Connectivity

Connector:
100BASE-T RJ45
Power Supply:
Power over Ethernet (PoE+)

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +55
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 12.33 Megapixel Sony IMX500 Intelligent Vision CMOS Sensor
  • Power Over Ethernet (PoE) for Easy Integration
  • Compact 55 x 40 x 35 mm Form Factor
  • Sony AITRIOS Software is Required for Use

LUCID Vision Labs™ SENSAiZ Intelligent Vision CMOS Camera integrates Sony’s IMX500 sensor and AITRIOS software platform to migrate image processing and AI image analysis directly to the camera without the need for external processing or memory. Sony’s IMX500 CMOS sensor is designed with a stacked pixel chip and logic chip to place AI capabilities directly on the sensor, greatly reducing processing time and increasing security. This intelligent vision sensor shifts many of the standard image processing steps from a cloud-based system onto the camera itself, capturing the information and meaning of an image and allowing for only the necessary data to be output. This provides lower latency, offline image processing, increased security, reduced power requirements, and lower cost. Sony’s AITROS software platform provides an all-in-one place for device management, AI development, and system and cloud integration. LUCID Vision Labs™ SENSAiZ Intelligent Vision CMOS Camera features a built-in camera lens, lightweight and compact housing, and Ethernet PoE connection for simple system integration. This camera is ideal for a wide range of applications from security and manufacturing to automation and robotics.

NOTE: SENSAiZ cameras can only be used with Sony’s AITRIOS software platform. AITRIOS software can be purchased directly through Sony. See the Technical Images tab for mounting instructions.

Technical Information

Mounting SENSAiZ Camera
LUCID Vision Labs™ SENSAiZ Camera Mounting Guide
SENSAiZ Camera Drawing and DImensions
LUCID Vision Labs™ SENSAiZ Camera Dimensions

Accessories

Title CompareStock Number  Price Buy
Broadcom Dual Port 10G Ethernet Card #72-561 New C$397.60   Request Quote
  • In Stock
    ×
Dual Port 10G POE+ Ethernet Card #72-562 New C$576.80   Request Quote
  • In Stock
    ×
Quad Port 5 Gigabit POE+ Ethernet Card #72-563 New C$548.80   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together