eo_logo
 
Product added to cart

LUCID Vision Labs Triton2™ TRT016S-MC, Sony IMX273, 1.6MP, Monochrome Camera

See More by LUCID Vision Labs™
LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Front

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Front

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Front LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Back
×
Stock #72-915 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$707.00
Volume Pricing
Qty 1+ C$707.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Monochrome Camera
Model Number:
TRT016S-MC
Manufacturer:
Lucid Vision Labs
Camera Series:
Triton2™
Spectrum:
Monochrome

Physical & Mechanical Properties

Dimensions (mm):
44.0 x 29.0 x 45.3 (excludes connectors and lens mount)
Weight (g):
90
Housing:
Full

Sensor

Image Buffer:
128MB
Sensor Format:
1/2.9"
Resolution (Megapixels):
1.60
Frame Rate (fps):
166.30
Pixels (H x V):
1,440 x 1,080
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
4.97 x 3.73
Imaging Sensor:
Sony IMX273
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
12 bit
Exposure Time:
19.58μs to 10s
Dynamic Range (dB):
48.0
Machine Vision Standard:
GigE Vision v2.0

Electrical

Power Consumption (W):
4.5 (External Power Supply) 5.0 (PoE)

Hardware & Interface Connectivity

Interface:
2.5GigE (PoE)
Connector:
2.5GigE, GigE, M12
Power Supply:
Power Supply Required and Sold Separately:
USA: #18-364
Europe: #18-365
Japan: #18-364
Korea: Not Available
China: #18-365
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin M8

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +55
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

Certificate of Conformance:

Product Details

  • 2.5GBASE-T (2.5GigE) Ethernet Interface
  • 5.0 to 24.50 MegaPixel Sensors
  • Compact 44 x 29 x 45.3mm Form Factor
  • IP67 Protection with Optional Lens Tubes

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras provide data transfer speeds of 2.5GigE enabling high frame rates at increased resolutions. Featuring an actively aligned image sensor, these cameras are designed to minimize sensor tilt and rotation and ensure alignment of the image sensor to the lens optical axis. For harsh environments with dust or water, accessory lens tubes are available to ensure an IP67 rating. LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras feature excellent thermal management with a wide operating temperature range from -20°C to 55°C. These cameras are ideal for automotive, process control, and food and beverage applications.

Calibration Services