eo_logo
 
Product added to cart

LUCID Vision Labs Triton2™ TRT023S-MC, Sony IMX392, 2.3MP, Monochrome Camera

See More by LUCID Vision Labs™
LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Front

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Front

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Front LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Back
×
Stock #72-917 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$791.00
Qty 1+
C$791.00
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
2.5GigE (PoE)
Type:
Monochrome Camera
Manufacturer:
Lucid Vision Labs
Mounting Threads:
¼-20 with Tripod Mount Adapter
Image Buffer:
128MB
Camera Family:
Triton2™
Model Number:
TRT023S-MC
Imaging Sensor:
Sony IMX392
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/2.3"
Resolution (MegaPixels):
2.30
Pixels (H x V):
1,920 x 1,200
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
6.62 x 4.14
Frame Rate (fps):
116.70
Pixel Depth:
12 bit
Exposure Time:
20.58μs to 10s
Connector:
2.5GigE, GigE, M12
Power Supply:
Power Supply Required and Sold Separately:
USA: #18-364
Europe: #18-365
Japan: #18-364
Korea: Not Available
China: #18-365
Power Consumption (W):
4.5 (External Power Supply) 5.0 (PoE)
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Dimensions (mm):
44.0 x 29.0 x 45.3 (excludes connectors and lens mount)
Weight (g):
90
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
48.0
Operating Temperature (°C):
-20 to +55
Storage Temperature (°C):
-30 to +60
GPIO Connector Type:
8-pin M8
Machine Vision Standard:
GigE Vision v2.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 2.5GBASE-T (2.5GigE) Ethernet Interface
  • 5.0 to 24.50 MegaPixel Sensors
  • Compact 44 x 29 x 45.3mm Form Factor
  • IP67 Protection with Optional Lens Tubes

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras provide data transfer speeds of 2.5GigE enabling high frame rates at increased resolutions. Featuring an actively aligned image sensor, these cameras are designed to minimize sensor tilt and rotation and ensure alignment of the image sensor to the lens optical axis. For harsh environments with dust or water, accessory lens tubes are available to ensure an IP67 rating. LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras feature excellent thermal management with a wide operating temperature range from -20°C to 55°C. These cameras are ideal for automotive, process control, and food and beverage applications.