eo_logo
 
Product added to cart

LUCID Vision Labs Triton™ TRI013S-WC, Sony IMX990, 1.3MP, SWIR Camera

See More by LUCID Vision Labs™
LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SenSWIR™ Camera

LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SenSWIR™ Camera

LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SenSWIR™ Camera LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SenSWIR™ Camera - Back
×
Stock #28-708 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$15,792.00
Qty 1+
C$15,792.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
SWIR Camera
Manufacturer:
Lucid Vision Labs
Note:
Requires an End User Statement to Be Completed Before Shipment
Camera Family:
Triton™
Model Number:
TRI013S-WC

Physical & Mechanical Properties

Dimensions (mm):
44 x 29 x 45.3
Weight (g):
90
Housing:
Full

Optical Properties

Wavelength Range (nm):
400 - 1750

Sensor

Image Buffer:
128MB
Imaging Sensor:
Sony IMX990 InGaAs
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/2"
Resolution (MegaPixels):
1.30
Pixels (H x V):
1,280 x 1,024
Pixel Size, H x V (μm):
5.00 x 5.00
Sensing Area, H x V (mm):
6.40 x 5.12
Frame Rate (fps):
84.90
Pixel Depth:
8/10/12/16 bit
Exposure Time:
20.5μs - 10s
Dynamic Range (dB):
42.00
Machine Vision Standard:
GigE Vision v2.0

Electrical

Power Consumption (W):
2.6 (External Power Supply)
3.0 (PoE)

Hardware & Interface Connectivity

Video Output:
GigE (PoE)
Connector:
GigE, M12
Power Supply:
Power Supply Required and Sold Separately:
USA: #18-364
Europe: #18-364
Japan: #18-364
Korea: Not Available
China: #18-364
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin M8

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #29-106
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +50
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • 400 – 1750nm Operating Wavelength Range
  • Actively Aligned Image Sensor for Precise Optical Axis Alignment
  • Ideal for Electronic and Agricultural Inspection, Surveillance, and More
  • Requires an End User Statement to Be Completed Before Shipment

LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SenSWIR™ Cameras are designed to provide high-resolution images across the visible, near-infrared (NIR), and shortwave infrared (SWIR) spectrum from 400 – 1750nm. Featuring an actively aligned image sensor, these cameras are designed to minimize sensor tilt and rotation and ensure alignment of the image sensor to the lens optical axis. For harsh environments with dust or water, accessory lens tubes are available to ensure an IP67 rating. LUCID Vision Labs Triton GigE Power over Ethernet (PoE) SenSWIR™ Cameras are ideal for applications including electronic board inspection, solar cell inspection, produce inspection, identifying and sorting, surveillance, and anti-counterfeiting. These cameras can be paired with TECHSPEC® C Series Fixed Focal Length SWIR Lenses, TECHSPEC® SilverTL™ SWIR Telecentric Lenses and Effilux SWIR LED Illuminators for optimal integration into SWIR systems.

SWIR is an acronym meaning Short Wavelength Infrared, also frequently referred to as shortwave infrared. SWIR generally refers to the wavelength band of light between 900nm and 2500nm.

Since standard silicon sensors have an upper limit of approximately 1000nm, SWIR imaging requires sensors and camera components capable of operation in the shortwave infrared range, which exceeds the upper limit of silicon. Indium gallium arsenide (InGaAs) sensors are commonly used in SWIR imaging, typically covering the 900nm to 1700nm range. But InGaAs devices are inherently expensive and face challenges in scaling to smaller pixel pitches and higher resolution arrays.

Unlike Long Wave Infrared (LWIR) light, which is emitted from the object itself, SWIR or shortwave infrared light is similar to visible light in that photons are reflected or absorbed by an object, providing the strong contrast needed for high-resolution imaging. While LWIR imagers give off more poorly defined thermal images, SWIR imagers deliver high-resolution images, much like visible light cameras.

SWIR imagers are used in a large number of applications including silicon inspection, laser beam profiling, hyperspectral imaging, chemical and plastics sensing, machine vision imaging, agricultural sensing, surveillance systems, and medical imaging. They are also intended for use in mobile phone facial recognition sensors, and autonomous vehicle imaging though obscured environments.

Accessories

Title CompareStock Number  Price Buy
¼-20 Tripod Adapter for Triton2™ and SenSWIR™ #29-106 C$22.40   Request Quote
  • In Stock
    ×
Broadcom Dual Port 10G Ethernet Card #72-561 New C$397.60   Request Quote
  • In Stock
    ×
Dual Port 10G POE+ Ethernet Card #72-562 New C$576.80   Request Quote
  • In Stock
    ×
Quad Port 5 Gigabit POE+ Ethernet Card #72-563 New C$548.80   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together