eo_logo
 
Product added to cart

LUCID Vision Labs Triton™ TRI016S-CC, Sony IMX273, 1.6MP, Color Camera

See More by LUCID Vision Labs™
LUCID Vision Labs Triton™ Power over Ethernet (PoE) Cameras

LUCID Vision Labs Triton™ Power over Ethernet (PoE) Cameras

LUCID Vision Labs Triton™ Power over Ethernet (PoE) Cameras LUCID Vision Labs Triton™ Power over Ethernet (PoE) Cameras LUCID Vision Labs Triton™ PoE Camera with IP67 C-Mount Lens Tube
×
Stock #13-712 In Stock
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$616.00
Qty 1+
C$616.00
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
GigE (PoE)
Type:
Color Camera
Manufacturer:
Lucid Vision Labs
Mounting Threads:
¼-20 with Tripod Mount Adapter #11-474
Image Buffer:
128MB
Camera Family:
Triton™
Model Number:
TRI016S-CC
Imaging Sensor:
Sony IMX273
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/2.9"
Resolution (MegaPixels):
1.60
Pixels (H x V):
1,440 x 1,080
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
4.97 x 3.73
Frame Rate (fps):
77.00
Pixel Depth:
12 bit
Exposure Time:
30μs - 10s
Connector:
GigE, M12
Power Supply:
Power Supply Required and Sold Separately:
USA: #18-364
Europe: #18-364
Japan: #18-364
Korea: Not Available
China: #18-364
Power Consumption (W):
2.5 (External Power Supply)
3.1 (PoE)
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Dimensions (mm):
29 x 29 x 45 (excludes connectors and lens mount)
Weight (g):
67
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
71.29
Operating Temperature (°C):
-20 to +55
Storage Temperature (°C):
-30 to +60
GPIO Connector Type:
8-pin M8
Machine Vision Standard:
GigE Vision v2.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Compact 29 x 29 x 45mm Form Factor
  • Global, Rolling, or Polarized CMOS Sensors
  • IP67 Protection with Optional Lens Tubes

LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) Cameras provide exceptional price performance in a compact 29 x 29mm form factor. These cameras are available with Sony’s Pregius™ and Starvis™ imaging sensors with up to 24.5 megapixels of resolution, as well as Sony’s polarized sensor. Each imaging sensor is actively aligned during manufacturing, ensuring sharp and crisp images even in the corners. Using the accessory IP67 lens tubes (sold separately), LUCID Vision Labs Triton GigE Power over Ethernet (PoE) Cameras can operate in harsh environments where dust or water are present up to IP67 thresholds. Triton cameras are ideal for automotive, process control, and food and beverage applications.